Directional Lock, RI Series (RI-03.03)

Directional Lock, RI Series RI-03.03

Product Details:

Manufacturer part number: RI-03.03

Brand: BLICKLE

Price: 25.92

Delivery time: 5 Days


Technical Data:

Caster Type: Plate Type Swivel / Screw-In Type / Through Hole Type / Related Components / Rotation Type / Rotation Brake Type

Mounting Height H: 195 mm

Wheel Characteristics: -

Wheel Dia. D: 160 mm

Wheel Width B: 40 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RI-03.03

Part Number
RI-03.03
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Weight
(g)

25.92 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Related Components / Rotation Type / Rotation Brake Type195-16040252

Loading...

  1. 1

Basic information

Product type directional lock

This page is Directional Lock, RI Series, part number RI-03.03.
You can find the detail information about specifications and dimensions on part number RI-03.03.

Variation of this product

Part Number
RI-03.01
RI-03.01-KX
RI-03.03-KX
RI-04.01
RI-04.03
RI-05.01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Weight
(g)

23.48 €

1 5 Days Plate Type Swivel / Rotation Brake Type / Rotation Type / Related Components / Through Hole Type / Screw-In Type195-16040115

86.02 €

1 5 Days Plate Type Swivel / Rotation Brake Type / Rotation Type / Related Components / Through Hole Type / Screw-In Type195-16040136

86.02 €

1 5 Days Plate Type Swivel / Rotation Brake Type / Rotation Type / Related Components / Through Hole Type / Screw-In Type235-20040445

25.92 €

1 5 Days Plate Type Swivel / Rotation Brake Type / Rotation Type / Related Components / Through Hole Type / Screw-In Type235-20040248

25.92 €

1 5 Days Plate Type Swivel / Rotation Brake Type / Rotation Type / Related Components / Through Hole Type / Screw-In Type235-20040254

25.92 €

1 5 Days Plate Type Swivel / Rotation Brake Type / Rotation Type / Related Components / Through Hole Type / Screw-In Type235-20040248

Tech Support