Manufacturer part number: B-G 125G
Brand: BLICKLE
Price: 48.17 €
Delivery time: 5 Days
Mounting Height H: 195 mm
Load Range: 140.01 to 220.00 daN
Plate Length L: 100 mm
Plate Width W: 85 mm
Wheel Dia. D: 160 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B-G 125G
Part Number
|
---|
B-G 125G |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
48.17 € | 1 | 5 Days | 195 | 140.01 to 220.00 | 100 | 85 | 160 | 150 | 1940 | 125 | 35 | 200 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Others | Wheel Width B(mm) | 50 |
---|---|---|---|---|---|
Bearing type | plain bore | Material (details) | Tread material: Metal, Wheel body material: rugged grey cast iron | Material | Metal |
Product type | fixed castor | Suitable for autoclaves | no | Mounting type | top plate |
Tread and tyre hardness | 180–220 HB | Tread color | silver | Wheel body color | silver grey |
Tread hydrolysis-resistant | no | Non-staining | yes | Rustproof | no |
Non-marking | no | Maximum temperature resistance(°C) | 600 | Minimum temperature resistance(°C) | -100 |
This page is Pressed Steel Fixed Castor, B-G Series, part number B-G 125G.
You can find the detail information about specifications and dimensions on part number B-G 125G.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Load Range(daN)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B-G 100G |
B-G 150G |
B-G 200G |
B-G 80G |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40.78 € | 1 | 5 Days | 195 | 140.01 to 220.00 | 100 | 85 | 160 | 125 | 1400 | 100 | 35 | 200 | ||
77.17 € | 1 | 5 Days | 195 | 320.01 to 485.00 | 140 | 110 | 160 | 190 | 3687 | 150 | 50 | 400 | ||
97.45 € | 1 | 7 Days | 195 | 320.01 to 485.00 | 140 | 110 | 160 | 235 | 5320 | 200 | 50 | 400 | ||
28.89 € | 1 | 5 Days | 235 | 140.01 to 220.00 | 100 | 85 | 200 | 102 | 817 | 80 | 25 | 200 |