Pressed Steel Fixed Castor, B-GEV Series (Part Numbers)

Pressed Steel Fixed Castor, B-GEV Series
Pressed Steel Fixed Castor, Medium Duty Design, with Top Plate Fitting, with Drum Brake, Heavy Duty Wheel, with Elastic Solid Rubber Tyre, with Cast Iron Wheel Centre

Bracket: B series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free

Wheel: GEV series

  • tyre: high-quality elastic solid rubber in smooth rolling quality, hardness 65 Shore A, colour grey
  • wheel centre: rugged grey cast iron, lacquered, colour silver

Other features:

  • chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +80 °C, temporarily up to +100 °C, reduced load capacity over +60 °C
  • actuation path: approx. 10–12 mm
  • operating angle: approx. 13°–15°
  • actuation force: < 250 N
  • braking force: > 500 N

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-GEV 160K-TB
B-GEV 160K-TB-SG
B-GEV 160K-TML
B-GEV 160K-TML-SG
B-GEV 160K-TMR
B-GEV 160K-TMR-SG
B-GEV 200K-TB
B-GEV 200K-TB-SG
B-GEV 200K-TML
B-GEV 200K-TML-SG
B-GEV 200K-TMR
B-GEV 200K-TMR-SG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Tread color Non-staining Non-marking Load capacity at 4 km/h
(kg)

358.02 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235320.01 to 485.00200501953712160blacknono450

360.53 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235320.01 to 485.00200501953717160greyyesyes450

358.02 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235320.01 to 485.00200501953673160blacknono450

360.53 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235320.01 to 485.00200501953680160greyyesyes450

358.02 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235320.01 to 485.00200501953673160blacknono450

360.53 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type80320.01 to 485.0060321953680160greyyesyes450

386.85 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235485.01 to 750.00200502355200200blacknono600

389.27 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235485.01 to 750.00200502355200200greyyesyes600

386.85 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235485.01 to 750.00200502355168200blacknono600

389.27 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195485.01 to 750.00160502355165200greyyesyes600

386.85 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195485.01 to 750.00160502355170200blacknono600

389.27 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195485.01 to 750.00160502355183200greyyesyes600

Loading...

  1. 1

Basic information

Wheel Material Others Plate Length L(mm) 140 Plate Width W(mm) 110
Bearing type Ball bearing Material (details) Tread material: Rubber, Wheel body material: rugged grey cast iron Material Rubber
Product type fixed castor Wheel width(mm) 50 Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 65 Shore A Wheel body color silver
Tread hydrolysis-resistant no Rustproof no Maximum temperature resistance(°C) 80
Minimum temperature resistance(°C) -20

Tech Support