Pressed Steel Fixed Castor, B-GST Series

Pressed Steel Fixed Castor, B-GST Series
Pressed Steel Fixed Castor, Medium Duty Design, with Top Plate Fitting, with Drum Brake, Heavy Duty Wheel, with Blickle Softhane® Polyurethane Tread, with Cast Iron Wheel Centre

Bracket: B series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free

Wheel: GST series

  • tread: high-quality polyurethane elastomer Blickle Softhane®, hardness 75 Shore A, colour green, non-marking, non-staining
  • wheel centre: rugged grey cast iron, lacquered, colour silver

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C
  • actuation path: approx. 10–12 mm
  • operating angle: approx. 13°–15°
  • actuation force: < 250 N
  • braking force: > 500 N

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-GST 200K-TB
B-GST 200K-TML
B-GST 200K-TMR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Weight
(g)

452.38 €

1 7 Days 235200505350

452.38 €

1 7 Days 235200505330

452.38 €

1 7 Days 140100405280

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Load Range(daN) 485.01 to 750.00 Wheel Material Others
Plate Length L(mm) 140 Plate Width W(mm) 110 Bearing type Ball bearing
Material (details) Tread material: Polyurethane, Wheel body material: rugged grey cast iron Material Polyurethane Product type fixed castor
Total height(mm) 235 Wheel diameter(mm) 200 Wheel width(mm) 50
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 75 Shore A
Tread color green Wheel body color silver Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20 Load capacity at 4 km/h(kg) 600

Tech Support