Pressed Steel Fixed Castor, BH-ALB Series

Pressed Steel Fixed Castor, BH-ALB Series
Pressed Steel Fixed Castor, Heavy Duty Design, with Top Plate Fitting, Heavy Duty Wheel, with Blickle Besthane® Polyurethane Tread, with Aluminium Wheel Centre, BH-ALB Series

Bracket: BH series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • heavy fork and top plate

Wheel: ALB series

  • tread: high-quality polyurethane elastomer Blickle Besthane®, hardness 92 Shore A, colour brown, non-marking, non-staining
  • wheel centre: die-cast aluminium, colour silver grey

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BH-ALB 101K-1
BH-ALB 101K-1-FS
BH-ALB 101K-3
BH-ALB 101K-3-FS
BH-ALB 125K-1
BH-ALB 125K-1-FS
BH-ALB 125K-3
BH-ALB 125K-3-FS
BH-ALB 150K
BH-ALB 150K-FS
BH-ALB 152K
BH-ALB 152K-FS
BH-ALB 160K
BH-ALB 160K-FS
BH-ALB 162K
BH-ALB 162K-FS
BH-ALB 200K
BH-ALB 200K-FS
BH-ALB 202K
BH-ALB 202K-FS
BH-ALB 250K
BH-ALB 250K-FS
BH-ALB 252K
BH-ALB 252K-FS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

108.88 €

1 7 Days 165320.01 to 485.001008512540140110610040400

145.47 €

1 23 Days 197320.01 to 485.001008515050140135510040400

130.51 €

1 7 Days 197320.01 to 485.0014011015050140130610040400

167.10 €

1 7 Days 197320.01 to 485.0014011015054140160010040400

111.79 €

1 7 Days 197485.01 to 750.001008515054165124212540550

148.37 €

1 23 Days 202485.01 to 750.001008516050165153812540550

119.63 €

1 7 Days 202485.01 to 750.0014011016050165155612540550

156.20 €

1 23 Days 202485.01 to 750.0014011016050165185212540550

150.84 €

1 7 Days 202485.01 to 750.0014011016050197223015050650

196.28 €

1 23 Days 245485.01 to 750.0014011020050197280215050650

180.80 €

1 23 Days 245750.01 or More14011020050197246515054900

226.26 €

1 23 Days 245750.01 or More14011020050197309915054900

165.45 €

1 7 Days 245485.01 to 750.0014011020050202227616050750

210.90 €

1 23 Days 295485.01 to 750.0014011025060202291416050750

178.29 €

1 23 Days 295750.01 or More14011025060202232116050900

223.75 €

1 23 Days 295750.01 or More14011025060202294916050900

187.76 €

1 5 Days 295750.01 or More14011025060245283220050800

234.26 €

1 7 Days 140750.01 or More14011010040245347020050800

202.53 €

1 23 Days 140750.01 or More14011010040245289820050900

249.03 €

1 23 Days 140750.01 or More14011010040245355220050900

294.45 €

1 7 Days 140750.01 or More14011010040295411825060900

380.61 €

1 23 Days 165750.01 or More14011012540295530025060900

317.30 €

1 23 Days 165750.01 or More14011012540295391525060900

403.45 €

1 23 Days 165750.01 or More14011012540295494025060900

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Aluminum Bearing type Ball bearing
Material (details) Tread material: Polyurethane, Wheel body material: die-cast aluminium Material Polyurethane Product type fixed castor
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 92 Shore A
Tread color brown Wheel body color silver grey Tread hydrolysis-resistant yes
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

Tech Support