Pressed Steel Fixed Castor, BH-ALEV Series

Pressed Steel Fixed Castor, BH-ALEV Series
Pressed Steel Fixed Castor, Heavy Duty Design, with Top Plate Fitting, Heavy Duty Wheel, with 'Blickle Easyroll' Elastic Solid Rubber Tyres, with Aluminium Wheel Centre, BH-ALEV Series

Bracket: BH series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • heavy fork and top plate

Wheel: ALEV series

  • tyre: high-quality elastic solid rubber "Blickle EasyRoll" in smooth rolling quality, hardness 65 Shore A, colour black
  • wheel centre: die-cast aluminium

Other features:

  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +80 °C, temporarily up to +100 °C, reduced load capacity over +60 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BH-ALEV 100K-1
BH-ALEV 100K-1-EL
BH-ALEV 100K-1-EL-FS
BH-ALEV 100K-1-FS
BH-ALEV 100K-1-SG
BH-ALEV 100K-1-SG-AS
BH-ALEV 100K-1-SG-AS-FS
BH-ALEV 100K-1-SG-FS
BH-ALEV 100K-3
BH-ALEV 100K-3-EL
BH-ALEV 100K-3-EL-FS
BH-ALEV 100K-3-FS
BH-ALEV 100K-3-SG
BH-ALEV 100K-3-SG-AS
BH-ALEV 100K-3-SG-AS-FS
BH-ALEV 100K-3-SG-FS
BH-ALEV 125K-1
BH-ALEV 125K-1-EL
BH-ALEV 125K-1-EL-FS
BH-ALEV 125K-1-FS
BH-ALEV 125K-1-SG
BH-ALEV 125K-1-SG-AS
BH-ALEV 125K-1-SG-AS-FS
BH-ALEV 125K-1-SG-FS
BH-ALEV 125K-3
BH-ALEV 125K-3-EL
BH-ALEV 125K-3-EL-FS
BH-ALEV 125K-3-FS
BH-ALEV 125K-3-SG
BH-ALEV 125K-3-SG-AS
BH-ALEV 125K-3-SG-AS-FS
BH-ALEV 125K-3-SG-FS
BH-ALEV 127K
BH-ALEV 127K-FS
BH-ALEV 127K-SG
BH-ALEV 127K-SG-FS
BH-ALEV 150K
BH-ALEV 150K-FS
BH-ALEV 150K-SG
BH-ALEV 150K-SG-FS
BH-ALEV 160K
BH-ALEV 160K-EL
BH-ALEV 160K-EL-FS
BH-ALEV 160K-FS
BH-ALEV 160K-SG
BH-ALEV 160K-SG-AS
BH-ALEV 160K-SG-AS-FS
BH-ALEV 160K-SG-FS
BH-ALEV 180K
BH-ALEV 180K-FS
BH-ALEV 180K-SG
BH-ALEV 180K-SG-FS
BH-ALEV 200K
BH-ALEV 200K-EL
BH-ALEV 200K-EL-FS
BH-ALEV 200K-FS
BH-ALEV 200K-SG
BH-ALEV 200K-SG-AS
BH-ALEV 200K-SG-AS-FS
BH-ALEV 200K-SG-FS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread and tyre hardness Tread color Non-staining Non-marking Load capacity at 4 km/h
(kg)

60.75 €

1 7 Days 140140.01 to 220.00-100851004014011001004065 Shore Ablacknono200

68.60 €

1 7 Days 140140.01 to 220.00-100851004014011101004071 Shore Ablacknono200

105.16 €

1 23 Days 140140.01 to 220.00Conductivity100851004014013451004071 Shore Ablacknono200

97.31 €

1 23 Days 140140.01 to 220.00Conductivity100851004014013491004065 Shore Ablacknono200

62.24 €

1 7 Days 140140.01 to 220.00-100851004014011101004065 Shore Agreyyesyes200

69.45 €

1 7 Days 140140.01 to 220.00-100851004014011101004065 Shore Agreyyesyes200

106.03 €

1 23 Days 140140.01 to 220.00Antistatic100851004014013571004065 Shore Agreyyesyes200

98.80 €

1 23 Days 140140.01 to 220.00Antistatic100851004014013491004065 Shore Agreyyesyes200

82.37 €

1 7 Days 140140.01 to 220.00-1401101004014013121004065 Shore Ablacknono200

90.23 €

1 7 Days 165140.01 to 220.00-1401101254014012961004071 Shore Ablacknono200

126.80 €

1 23 Days 165140.01 to 220.00Conductivity1401101254014015571004071 Shore Ablacknono200

118.95 €

1 23 Days 165140.01 to 220.00Conductivity1401101254014015611004065 Shore Ablacknono200

83.85 €

1 7 Days 165140.01 to 220.00-1401101254014013001004065 Shore Agreyyesyes200

91.08 €

1 7 Days 165140.01 to 220.00-1401101254014013081004065 Shore Agreyyesyes200

127.65 €

1 23 Days 165140.01 to 220.00Antistatic1401101254014015691004065 Shore Agreyyesyes200

120.44 €

1 23 Days 165140.01 to 220.00Antistatic1401101254014015611004065 Shore Agreyyesyes200

70.59 €

1 7 Days 165220.01 to 320.00-100851254016512961254065 Shore Ablacknono250

79.01 €

1 7 Days 165220.01 to 320.00-100851254016513141254071 Shore Ablacknono250

115.60 €

1 23 Days 165220.01 to 320.00Conductivity100851254016515961254071 Shore Ablacknono250

107.17 €

1 23 Days 165220.01 to 320.00Conductivity100851254016515541254065 Shore Ablacknono250

72.08 €

1 7 Days 165220.01 to 320.00-100851254016513031254065 Shore Agreyyesyes250

83.10 €

1 7 Days 165220.01 to 320.00-100851254016513241254065 Shore Agreyyesyes250

119.67 €

1 23 Days 165220.01 to 320.00Antistatic100851254016516181254065 Shore Agreyyesyes250

108.65 €

1 23 Days 165220.01 to 320.00Antistatic100851254016515661254065 Shore Agreyyesyes250

78.43 €

1 7 Days 165220.01 to 320.00-1401101254016516061254065 Shore Ablacknono250

86.85 €

1 7 Days 170220.01 to 320.00-1401101255016516071254071 Shore Ablacknono250

123.43 €

1 23 Days 170220.01 to 320.00-1401101255016518921254071 Shore Ablacknono250

115.00 €

1 23 Days 170220.01 to 320.00-1401101255016519021254065 Shore Ablacknono250

79.92 €

1 7 Days 170220.01 to 320.00-1401101255016516031254065 Shore Agreyyesyes250

90.93 €

1 7 Days 197220.01 to 320.00-1401101505016516101254065 Shore Agreyyesyes250

127.50 €

1 23 Days 197220.01 to 320.00-1401101505016519141254065 Shore Agreyyesyes250

116.49 €

1 23 Days 197220.01 to 320.00-1401101505016518571254065 Shore Agreyyesyes250

101.80 €

1 5 Days 197220.01 to 320.00-1401101505017020201255065 Shore Ablacknono300

146.74 €

1 23 Days 202220.01 to 320.00-1401101605017024641255065 Shore Ablacknono300

103.50 €

1 7 Days 202220.01 to 320.00Conductivity1401101605017020561255065 Shore Agreyyesyes300

148.44 €

1 23 Days 202220.01 to 320.00Conductivity1401101605017024641255065 Shore Agreyyesyes300

101.48 €

1 7 Days 202320.01 to 485.00-1401101605019722761505065 Shore Ablacknono400

146.93 €

1 23 Days 202320.01 to 485.00-1401101605019728001505065 Shore Ablacknono400

108.04 €

1 7 Days 202320.01 to 485.00Antistatic1401101605019722681505065 Shore Agreyyesyes400

153.50 €

1 23 Days 202320.01 to 485.00Antistatic1401101605019729131505065 Shore Agreyyesyes400

106.10 €

1 5 Days 202320.01 to 485.00-1401101605020223301605065 Shore Ablacknono400

116.63 €

1 23 Days 223320.01 to 485.00-1401101805020223501605071 Shore Ablacknono400

162.08 €

1 23 Days 223320.01 to 485.00-1401101805020229371605071 Shore Ablacknono400

151.55 €

1 23 Days 223320.01 to 485.00-1401101805020229341605065 Shore Ablacknono400

112.65 €

1 7 Days 223320.01 to 485.00-1401101805020223271605065 Shore Agreyyesyes400

124.20 €

1 7 Days 245320.01 to 485.00-1401102005020223361605065 Shore Agreyyesyes350

169.65 €

1 23 Days 245320.01 to 485.00Conductivity1401102005020229671605065 Shore Agreyyesyes350

158.12 €

1 23 Days 245320.01 to 485.00Conductivity1401102005020229561605065 Shore Agreyyesyes400

120.74 €

1 7 Days 245320.01 to 485.00-1401102005022326671805065 Shore Ablacknono450

167.24 €

1 23 Days 245320.01 to 485.00-1401102005022333571805065 Shore Ablacknono450

127.94 €

1 7 Days 245320.01 to 485.00Antistatic1401102005022325131805065 Shore Agreyyesyes450

174.44 €

1 23 Days 245320.01 to 485.00Antistatic1401102005022333651805065 Shore Agreyyesyes450

129.05 €

1 5 Days 245485.01 to 750.00-1401102005024529492005065 Shore Ablacknono500

148.50 €

1 7 Days 295485.01 to 750.00-1401102505024529162005071 Shore Ablacknono500

195.00 €

1 23 Days 295485.01 to 750.00Conductivity1401102505024536992005071 Shore Ablacknono500

175.55 €

1 23 Days 295485.01 to 750.00Conductivity1401102505024536752005065 Shore Ablacknono500

136.23 €

1 7 Days 295485.01 to 750.00-1401102505024529972005065 Shore Agreyyesyes500

156.45 €

1 7 Days 295320.01 to 485.00-1401102505024530132005065 Shore Agreyyesyes450

202.95 €

1 23 Days 295320.01 to 485.00Antistatic1401102505024536652005065 Shore Agreyyesyes450

182.73 €

1 23 Days 295485.01 to 750.00Antistatic1401102505024536982005065 Shore Agreyyesyes500

Loading...

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Aluminum Bearing type Ball bearing
Material (details) Tread material: Rubber, Wheel body material: die-cast aluminium Material Rubber Product type fixed castor
Suitable for autoclaves no Mounting type top plate Wheel body color silver grey
Tread hydrolysis-resistant no Rustproof no Maximum temperature resistance(°C) 80
Minimum temperature resistance(°C) -20

Tech Support