Pressed Steel Fixed Castor, BH-ALST Series

Pressed Steel Fixed Castor, BH-ALST Series
Pressed Steel Fixed Castor, Heavy Duty Design, with Top Plate Fitting, Heavy Duty Wheel, with Blickle Softhane® Polyurethane Tread, with Aluminium Wheel Centre, BH-ALST Series

Bracket: BH series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • heavy fork and top plate

Wheel: ALST series

  • tread: high-quality polyurethane elastomer Blickle Softhane®, hardness 75 Shore A, colour green, non-marking, non-staining
  • wheel centre: die-cast aluminium, colour silver grey

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BH-ALST 82K
BH-ALST 100K-1
BH-ALST 100K-1-AS
BH-ALST 100K-1-AS-FS
BH-ALST 100K-1-FS
BH-ALST 100K-3
BH-ALST 100K-3-AS
BH-ALST 100K-3-AS-FS
BH-ALST 100K-3-FS
BH-ALST 125K-1
BH-ALST 125K-1-AS
BH-ALST 125K-1-AS-FS
BH-ALST 125K-1-FS
BH-ALST 125K-3
BH-ALST 125K-3-AS
BH-ALST 125K-3-AS-FS
BH-ALST 125K-3-FS
BH-ALST 127K
BH-ALST 127K-AS
BH-ALST 127K-AS-FS
BH-ALST 127K-FS
BH-ALST 150K
BH-ALST 150K-AS
BH-ALST 150K-AS-FS
BH-ALST 150K-FS
BH-ALST 160K
BH-ALST 160K-AS
BH-ALST 160K-AS-FS
BH-ALST 160K-FS
BH-ALST 180K
BH-ALST 180K-FS
BH-ALST 200K
BH-ALST 200K-AS
BH-ALST 200K-AS-FS
BH-ALST 200K-FS
BH-ALST 250K
BH-ALST 250K-FS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Load capacity at 4 km/h
(kg)

82.28 €

1 7 Days 140220.01 to 320.00Antistatic10085100401209398040green230

84.35 €

1 7 Days 140220.01 to 320.00-1008510040140112910040green320

102.88 €

1 23 Days 165220.01 to 320.00-1008512540140113210040dark grey320

139.45 €

1 23 Days 165220.01 to 320.00Antistatic1008512540140138110040dark grey320

120.91 €

1 23 Days 165220.01 to 320.00Antistatic1008512540140137810040green320

105.98 €

1 7 Days 165220.01 to 320.00-14011012540140131110040green320

124.50 €

1 23 Days 165220.01 to 320.00-14011012540140131410040dark grey320

161.08 €

1 23 Days 165220.01 to 320.00Antistatic14011012540140156310040dark grey320

142.55 €

1 23 Days 165220.01 to 320.00Antistatic14011012540140156010040green320

96.29 €

1 7 Days 165320.01 to 485.00-1008512540165130912540green370

114.99 €

1 23 Days 170320.01 to 485.00-1008512554165130912540dark grey370

151.57 €

1 23 Days 170320.01 to 485.00Antistatic1008512554165160112540dark grey370

132.85 €

1 23 Days 170320.01 to 485.00Antistatic1008512554165140012540green370

104.12 €

1 7 Days 170320.01 to 485.00-14011012554165162212540green370

122.82 €

1 7 Days 197320.01 to 485.00-14011015050165162212540dark grey370

159.40 €

1 23 Days 197320.01 to 485.00Antistatic14011015050165191412540dark grey370

140.70 €

1 23 Days 197320.01 to 485.00Antistatic14011015050165191812540green370

130.40 €

1 7 Days 197320.01 to 485.00-14011015050170224412554green450

151.13 €

1 23 Days 202320.01 to 485.00-14011016050170213212554dark grey450

196.07 €

1 23 Days 202320.01 to 485.00Antistatic14011016050170265712554dark grey450

175.33 €

1 23 Days 202320.01 to 485.00Antistatic14011016050170265012554green450

129.95 €

1 5 Days 202485.01 to 750.00-14011016050197226015050green500

151.85 €

1 23 Days 223485.01 to 750.00-14011018050197226615050dark grey500

197.32 €

1 23 Days 223485.01 to 750.00-14011018050197289815050dark grey500

175.40 €

1 7 Days 245485.01 to 750.00-14011020050197287015050green500

135.35 €

1 5 Days 245485.01 to 750.00Antistatic14011020050202237516050green580

158.93 €

1 23 Days 245485.01 to 750.00Antistatic14011020050202234016050dark grey580

204.38 €

1 23 Days 245485.01 to 750.00-14011020050202250016050dark grey580

180.80 €

1 7 Days 295485.01 to 750.00-14011025050202294616050green580

159.11 €

1 7 Days 295485.01 to 750.00-14011025050223268218050green670

205.61 €

1 23 Days 120485.01 to 750.00-1401108040223337218050green670

174.93 €

1 5 Days 140485.01 to 750.00-14011010040245306820050green750

202.23 €

1 23 Days 140485.01 to 750.00Antistatic14011010040245309420050dark grey750

248.74 €

1 23 Days 140485.01 to 750.00Antistatic14011010040245380820050dark grey750

221.43 €

1 23 Days 140485.01 to 750.00-14011010040245379020050green750

249.65 €

1 5 Days 140750.01 or More-14011010040295406125050green850

335.82 €

1 23 Days 140750.01 or MoreAntistatic14011010040295509825050green850

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Aluminum Bearing type Ball bearing
Material (details) Tread material: Polyurethane, Wheel body material: die-cast aluminium Material Polyurethane Product type fixed castor
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 75 Shore A
Wheel body color silver grey Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 70
Minimum temperature resistance(°C) -20

Tech Support