Wheel: ALTH series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BH-ALTH 125K-1-CO-FS
Part Number
|
---|
BH-ALTH 125K-1-CO-FS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
140.02 € | 1 | 23 Days | 165 | 485.01 to 750.00 | - | 100 | 85 | 125 | 40 | 165 | 1576 | 125 | 40 | light brown | 550 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Aluminum | Bearing type | Ball bearing |
---|---|---|---|---|---|
Material (details) | Tread material: Polyurethane, Wheel body material: die-cast aluminium | Material | Polyurethane | Product type | fixed castor |
Suitable for autoclaves | no | Mounting type | top plate | Tread and tyre hardness | 92 Shore A |
Wheel body color | silver grey | Tread hydrolysis-resistant | no | Non-staining | yes |
Rustproof | no | Non-marking | yes | Maximum temperature resistance(°C) | 70 |
Minimum temperature resistance(°C) | -20 |
This page is Pressed Steel Fixed Castor, BH-ALTH Series, part number BH-ALTH 125K-1-CO-FS.
You can find the detail information about specifications and dimensions on part number BH-ALTH 125K-1-CO-FS.
Configure
Basic Attributes
Wheel Characteristics
Type
Mounting Height H(mm)
Load Range(daN)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Tread color
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BH-ALTH 100K-1-FS |
BH-ALTH 100K-3 |
BH-ALTH 100K-3-AS |
BH-ALTH 125K-1-FS |
BH-ALTH 125K-3 |
BH-ALTH 125K-3-AS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
116.17 € | 1 | 23 Days | 140 | 320.01 to 485.00 | Antistatic | 100 | 85 | 100 | 40 | 140 | 1341 | 100 | 40 | light brown | 350 | ||
101.22 € | 1 | 7 Days | 140 | 320.01 to 485.00 | Antistatic | 140 | 110 | 100 | 40 | 140 | 1279 | 100 | 40 | light brown | 350 | ||
121.35 € | 1 | 7 Days | 140 | 320.01 to 485.00 | Antistatic | 140 | 110 | 100 | 40 | 140 | 1298 | 100 | 40 | grey | 350 | ||
125.06 € | 1 | 23 Days | 165 | 485.01 to 750.00 | - | 100 | 85 | 125 | 40 | 165 | 1528 | 125 | 40 | light brown | 550 | ||
96.34 € | 1 | 5 Days | 165 | 485.01 to 750.00 | - | 140 | 110 | 125 | 40 | 165 | 1595 | 125 | 40 | light brown | 550 | ||
117.39 € | 1 | 7 Days | 170 | 485.01 to 750.00 | - | 140 | 110 | 125 | 54 | 165 | 1600 | 125 | 40 | grey | 550 |