Pressed Steel Fixed Castor, BHF-ALEV Series

Pressed Steel Fixed Castor, BHF-ALEV Series
Pressed Steel Fixed Castor, Heavy Duty Design, with Steel Spring, Heavy Duty Wheel, with 'Blickle Easyroll' Elastic Solid Rubber Tyres, with Aluminium Wheel Centre

Bracket: BHF series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free
  • heavy fork and top plate
  • robust spring structure with steel spring
  • maintenance-free spring mechanism

Wheel: ALEV series

  • tyre: high-quality elastic solid rubber "Blickle EasyRoll" in smooth rolling quality, hardness 65 Shore A, colour black
  • wheel centre: die-cast aluminium

Other features:

  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +80 °C, temporarily up to +100 °C, reduced load capacity over +60 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BHF-ALEV 100K-1
BHF-ALEV 100K-1-SG
BHF-ALEV 100K-3
BHF-ALEV 100K-3-SG
BHF-ALEV 125K-1
BHF-ALEV 125K-1-SG
BHF-ALEV 125K-3
BHF-ALEV 125K-3-SG
BHF-ALEV 160K
BHF-ALEV 160K-SG
BHF-ALEV 200K
BHF-ALEV 200K-SG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Non-staining Non-marking Load capacity at 4 km/h
(kg)

273.50 €

1 5 Days 200140.01 to 220.00-1008512540175317010040blacknono200

274.99 €

1 7 Days 245140.01 to 220.00-1008516050175316010040greyyesyes200

277.22 €

1 7 Days 245140.01 to 220.00-14011016050175345410040blacknono200

278.70 €

1 7 Days 265140.01 to 220.00-14011020050175346010040greyyesyes200

281.19 €

1 7 Days 265220.01 to 320.00-1008520050200336412540blacknono250

282.67 €

1 7 Days 175220.01 to 320.00-1008510040200336012540greyyesyes250

284.90 €

1 7 Days 175220.01 to 320.00-14011010040200365012540blacknono250

286.38 €

1 7 Days 200220.01 to 320.00-14011012540200365012540greyyesyes250

391.25 €

1 7 Days 200320.01 to 485.00-14011012540245745016050blacknono400

397.81 €

1 7 Days 245320.01 to 485.00-14011016050245752016050greyyesyes400

411.22 €

1 7 Days 265485.01 to 750.00-14011020050265804020050blacknono500

418.42 €

1 7 Days 175485.01 to 750.00Antistatic14011010040265804020050greyyesyes500

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Aluminum Bearing type Ball bearing
Material (details) Tread material: Rubber, Wheel body material: die-cast aluminium Material Rubber Product type spring-loaded fixed castor
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 65 Shore A
Wheel body color silver grey Tread hydrolysis-resistant no Rustproof no
Maximum temperature resistance(°C) 80 Minimum temperature resistance(°C) -20

Tech Support