Pressed Steel Fixed Castor, BHF-ALST Series

Pressed Steel Fixed Castor, BHF-ALST Series
Pressed Steel Fixed Castor, Heavy Duty Design, with Steel Spring, Heavy Duty Wheel, with Blickle Softhane® Polyurethane Tread, with Aluminium Wheel Centre

Bracket: BHF series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free
  • heavy fork and top plate
  • robust spring structure with steel spring
  • maintenance-free spring mechanism

Wheel: ALST series

  • tread: high-quality polyurethane elastomer Blickle Softhane®, hardness 75 Shore A, colour green, non-marking, non-staining
  • wheel centre: die-cast aluminium, colour silver grey

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BHF-ALST 100K-1
BHF-ALST 100K-3
BHF-ALST 125K-1
BHF-ALST 125K-3
BHF-ALST 160K
BHF-ALST 200K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

292.59 €

1 7 Days 220.01 to 320.00Antistatic10085175321210040320

296.30 €

1 7 Days 220.01 to 320.00-140110175349010040320

306.86 €

1 7 Days 320.01 to 485.00-10085200335012540350

310.58 €

1 7 Days 320.01 to 485.00Antistatic140110200366012540350

429.03 €

1 7 Days 485.01 to 750.00Antistatic140110245750016050580

465.63 €

1 7 Days 485.01 to 750.00-140110265815020050750

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Mounting Height H(mm) 175 Wheel Material Aluminum
Wheel Dia. D(mm) 100 Wheel Width B(mm) 40 Bearing type Ball bearing
Material (details) Tread material: Polyurethane, Wheel body material: die-cast aluminium Material Polyurethane Product type spring-loaded fixed castor
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 75 Shore A
Tread color green Wheel body color silver grey Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

Tech Support