Pressed Steel Fixed Castor, BH-G Series

Pressed Steel Fixed Castor, BH-G Series
Pressed Steel Fixed Castor, Heavy Duty Design, with Top Plate Fitting, Cast Iron Wheel, BH-G Series

Bracket: BH series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • heavy fork and top plate

Wheel: G series

  • rugged grey cast iron, hardness 180–220 HB, grease nipple, lacquered, colour silver

Other features:

  • chemical resistance to many aggressive substances
  • consider the surface pressure on sensitive floors due to high point loads
  • to be lubricated according to the application temperature

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BH-G 80G
BH-G 100G-1
BH-G 100G-1-FS
BH-G 100G-3
BH-G 100G-3-FS
BH-G 100K-1
BH-G 100K-1-FS
BH-G 100K-3
BH-G 100K-3-FS
BH-G 125G-1
BH-G 125G-1-FS
BH-G 125G-3
BH-G 125G-3-FS
BH-G 125K-1
BH-G 125K-1-FS
BH-G 125K-3
BH-G 125K-3-FS
BH-G 127G
BH-G 127G-FS
BH-G 127K
BH-G 127K-FS
BH-G 150G
BH-G 150G-FS
BH-G 150K
BH-G 150K-FS
BH-G 200G
BH-G 200G-FS
BH-G 200K
BH-G 200K-FS
BH-G 250G
BH-G 250G-FS
BH-G 250K
BH-G 250K-FS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

42.55 €

1 7 Days 165220.01 to 320.001008512540plain bore12011908025-25250

49.18 €

1 7 Days 140320.01 to 485.001008510035plain bore140168310035-25400

85.76 €

1 23 Days 165320.01 to 485.001008512535plain bore140193210035-25400

70.82 €

1 7 Days 165320.01 to 485.0014011012535plain bore140187210035-25400

107.40 €

1 23 Days 165320.01 to 485.0014011012535plain bore140212110035-25400

57.11 €

1 7 Days 165320.01 to 485.001008512535Ball bearing140183210035-20400

93.68 €

1 23 Days 165320.01 to 485.001008512535Ball bearing140208110035-20400

78.75 €

1 7 Days 165320.01 to 485.0014011012535Ball bearing140202510035-20400

115.31 €

1 23 Days 165320.01 to 485.0014011012535Ball bearing140227410035-20400

56.27 €

1 7 Days 165320.01 to 485.001008512535plain bore165225112535-25450

92.85 €

1 23 Days 170320.01 to 485.001008512550plain bore165254712535-25450

64.11 €

1 7 Days 170320.01 to 485.0014011012550plain bore165252612535-25450

100.69 €

1 23 Days 170320.01 to 485.0014011012550plain bore165283212535-25450

76.55 €

1 7 Days 170320.01 to 485.001008512550Ball bearing165233912535-20450

113.11 €

1 23 Days 197320.01 to 485.001008515050Ball bearing165263512535-20450

84.39 €

1 7 Days 197320.01 to 485.0014011015050Ball bearing165271712535-20450

120.97 €

1 23 Days 197320.01 to 485.0014011015050Ball bearing165301312535-20450

76.63 €

1 7 Days 197485.01 to 750.0014011015050plain bore170329612550-25750

121.57 €

1 23 Days 245485.01 to 750.0014011020050plain bore170382112550-25750

97.80 €

1 5 Days 245485.01 to 750.0014011020050Ball bearing170421512550-20750

142.74 €

1 23 Days 245485.01 to 750.0014011020050Ball bearing170474012550-20750

87.49 €

1 7 Days 245750.01 or More14011020050plain bore197409915050-25900

132.93 €

1 23 Days 295750.01 or More14011025060plain bore197473315050-25900

103.20 €

1 5 Days 295750.01 or More14011025060Ball bearing197452415050-20900

148.65 €

1 23 Days 295750.01 or More14011025060Ball bearing197470015050-20900

109.59 €

1 7 Days 295750.01 or More14011025060plain bore245596720050-25900

156.08 €

1 23 Days 120750.01 or More1401108025plain bore245663720050-25900

124.40 €

1 5 Days 140750.01 or More14011010040Ball bearing245602020050-20900

170.90 €

1 23 Days 140750.01 or More14011010040Ball bearing245647020050-20900

190.95 €

1 7 Days 140750.01 or More14011010040plain bore295963025060-25900

277.12 €

1 23 Days 140750.01 or More14011010040plain bore2951065525060-25900

211.60 €

1 7 Days 165750.01 or More14011012540Ball bearing2951062225060-20900

297.77 €

1 23 Days 165750.01 or More14011012540Ball bearing2951164725060-20900

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Others Material (details) Tread material: Metal, Wheel body material: rugged grey cast iron
Material Metal Product type fixed castor Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 180–220 HB Tread color silver
Wheel body color silver grey Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking no Maximum temperature resistance(°C) 120

Tech Support