Pressed Steel Fixed Castor, BH-GB Series

Pressed Steel Fixed Castor, BH-GB Series
Pressed Steel Fixed Castor, Heavy Duty Design, with Top Plate Fitting, Heavy Duty Wheel, with Blickle Besthane® Polyurethane Tread, with Cast Iron Wheel Centre

Bracket: BH series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • heavy fork and top plate

Wheel: GB series

  • tread: high-quality polyurethane elastomer Blickle Besthane®, hardness 92 Shore A, colour brown, non-marking, non-staining
  • wheel centre: rugged grey cast iron, with grease nipple from wheel Ø 150 mm, lacquered, colour silver

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BH-GB 100K-1
BH-GB 100K-1-FS
BH-GB 100K-3
BH-GB 100K-3-FS
BH-GB 125K-1
BH-GB 125K-1-FS
BH-GB 125K-3
BH-GB 125K-3-FS
BH-GB 128K
BH-GB 128K-FS
BH-GB 150K
BH-GB 150K-FS
BH-GB 160K
BH-GB 160K-FS
BH-GB 180K
BH-GB 180K-FS
BH-GB 200K
BH-GB 200K-FS
BH-GB 250K
BH-GB 250K-FS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

123.18 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type165320.01 to 485.001008512540140161610040450

159.75 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type170320.01 to 485.001008512560140180010040450

144.81 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type170320.01 to 485.0014011012560140183410040450

181.39 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type197320.01 to 485.0014011015050140208310040450

134.40 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type197485.01 to 750.001008515050165207112540550

170.96 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202485.01 to 750.001008516050165232712540550

142.23 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202485.01 to 750.0014011016050165240012540550

178.80 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type223485.01 to 750.0014011018050165269612540550

186.00 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type223750.01 or More14011018050170382012560850

230.93 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245750.01 or More14011020050170430012560850

197.22 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245750.01 or More14011020050197407615050800

242.68 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type295750.01 or More14011025060197471015050800

202.77 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type295750.01 or More14011025060202403216050800

248.21 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140750.01 or More14011010040202479316050800

231.34 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140750.01 or More14011010040223491218050900

277.83 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140750.01 or More14011010040223560218050900

221.47 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140750.01 or More14011010040245514020050900

267.97 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170750.01 or More14011012555245589020050900

358.73 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170750.01 or More14011012555295900725060900

444.90 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type97750.01 or More14011065402951000025060900

Loading...

  1. 1

Basic information

Wheel Material Others Bearing type Ball bearing Material (details) Tread material: Polyurethane, Wheel body material: rugged grey cast iron
Material Polyurethane Product type fixed castor Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 92 Shore A Tread color brown
Wheel body color silver Tread hydrolysis-resistant yes Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 70
Minimum temperature resistance(°C) -20

Tech Support