Pressed Steel Fixed Castor, BH-GSPO Series

Pressed Steel Fixed Castor, BH-GSPO Series
Pressed Steel Fixed Castor, Heavy Duty Design, with Top Plate Fitting, Heavy Duty Wheel Made of Compressed Cast Nylon, BH-GSPO Series

Bracket: BH series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • heavy fork and top plate

Wheel: GSPO series

  • high-quality cast nylon, reaction-injected, impact resistant, hardness 80 Shore D, colour natural beige

Other features:

  • high chemical resistance to many aggressive substances
  • reduced moisture absorption
  • operating temperature: -20 °C to +80 °C, reduced load capacity over +35 °C
  • consider the surface pressure on sensitive floors due to high point loads

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BH-GSPO 65K
BH-GSPO 80K
BH-GSPO 80K-FS
BH-GSPO 100K-1
BH-GSPO 100K-1-FS
BH-GSPO 100K-3
BH-GSPO 100K-3-FS
BH-GSPO 125K
BH-GSPO 125K-FS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)
Load capacity at 3 km/h
(kg)

93.97 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202485.01 to 750.001008516050978206540650650

95.66 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202485.01 to 750.00100851605012010268040700700

153.72 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245485.01 to 750.00100852005012012458040700700

124.73 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type120485.01 to 750.00100858040140129010040700-

161.31 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type120485.01 to 750.00100858040140150910040700-

146.36 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type170485.01 to 750.0014011012550140144810040700-

182.93 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type170485.01 to 750.0014011012550140169710040700-

224.00 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type197750.01 or More14011015050170228712555900-

268.93 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type197750.01 or More14011015050170276412555900-

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Bearing type Ball bearing Material (details) Tread material: Synthetic, Wheel body material: high-quality cast nylon
Material Synthetic Product type fixed castor Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 80 Shore D Tread color natural beige
Wheel body color natural beige Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 80
Minimum temperature resistance(°C) -20

Tech Support