Pressed Steel Fixed Castor, BH-GST Series

Pressed Steel Fixed Castor, BH-GST Series
Pressed Steel Fixed Castor, Heavy Duty Design, with Top Plate Fitting, Heavy Duty Wheel, with Blickle Softhane® Polyurethane Tread, with Cast Iron Wheel Centre

Bracket: BH series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • heavy fork and top plate

Wheel: GST series

  • tread: high-quality polyurethane elastomer Blickle Softhane®, hardness 75 Shore A, colour green, non-marking, non-staining
  • wheel centre: rugged grey cast iron, with grease nipple from wheel Ø 160 mm, lacquered, colour silver

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BH-GST 127K
BH-GST 127K-FS
BH-GST 150K
BH-GST 150K-FS
BH-GST 160K
BH-GST 160K-FS
BH-GST 200K
BH-GST 200K-FS
BH-GST 200K-TB
BH-GST 200K-TML
BH-GST 200K-TMR
BH-GST 250K
BH-GST 250K-FS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

162.87 €

1 7 Days 245320.01 to 485.0020050170356512550450

207.80 €

1 23 Days 245320.01 to 485.0020050170409012550450

168.07 €

1 7 Days 245485.01 to 750.0020050197375715050570

213.51 €

1 23 Days 245485.01 to 750.0020050197440015050570

201.63 €

1 7 Days 295485.01 to 750.0025060202415116050600

247.10 €

1 23 Days 295485.01 to 750.0025060202477916050600

206.50 €

1 7 Days 140750.01 or More10040245529020050800

253.00 €

1 23 Days 140750.01 or More10040245599120050800

485.82 €

1 7 Days 140750.01 or More10040245590020050800

485.82 €

1 23 Days 140750.01 or More10040245590020050800

485.82 €

1 23 Days 165750.01 or More12540245586020050800

384.31 €

1 7 Days 165750.01 or More12540295881625060900

470.48 €

1 23 Days 165750.01 or More12540295984125060900

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Others Plate Length L(mm) 140
Plate Width W(mm) 110 Bearing type Ball bearing Material (details) Tread material: Polyurethane, Wheel body material: rugged grey cast iron
Material Polyurethane Product type fixed castor Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 75 Shore A Tread color green
Wheel body color silver Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 70
Minimum temperature resistance(°C) -20

Tech Support