Pressed Steel Fixed Castor, BH-PATH Series

Pressed Steel Fixed Castor, BH-PATH Series
Pressed Steel Fixed Castor, Heavy Duty Design, with Top Plate Fitting, Wheel, with Thermoplastic Polyurethane Tread, with Nylon Wheel Centre, BH-PATH Series

Bracket: BH series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • heavy fork and top plate

Wheel: PATH series

  • tread: high-quality thermoplastic polyurethane (TPU), hardness 94 Shore A, colour dark grey, non-marking, non-staining
  • wheel centre: high-quality nylon 6, impact resistant, colour silver grey

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BH-PATH 160G
BH-PATH 160KA
BH-PATH 160KA-ELS
BH-PATH 160R
BH-PATH 200G
BH-PATH 200KA
BH-PATH 200KA-ELS
BH-PATH 200R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

72.62 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140320.01 to 485.00-10037plain bore2021728160-25400

72.15 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140320.01 to 485.00Conductivity10037Ball bearing (C)2021772160-20400

114.63 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140220.01 to 320.00Conductivity10037Ball bearing (C)2021788160-20260

76.70 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140320.01 to 485.00Conductivity10037roller bearing2021809160-25400

92.88 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140485.01 to 750.00Conductivity10037plain bore2452099200-25500

93.88 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140485.01 to 750.00-10037Ball bearing (C)2452144200-20500

140.43 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245320.01 to 485.00Conductivity20040Ball bearing (C)2452153200-20325

99.02 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140485.01 to 750.00-10037roller bearing2452145200-25500

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Plate Length L(mm) 140 Plate Width W(mm) 110
Material (details) Tread material: Polyurethane, Wheel body material: high-quality nylon 6 Material Polyurethane Product type fixed castor
Wheel width(mm) 40 Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 94 Shore A Tread color dark grey Wheel body color silver grey
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 70

Tech Support