Wheel: POEV series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BH-POEV 100R-3-SB
Part Number
|
---|
BH-POEV 100R-3-SB |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Non-staining | Non-marking | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
70.68 € | 1 | 7 Days | 140 | 140.01 to 220.00 | 140 | 110 | 100 | 32 | roller bearing | 140 | 1119 | 100 | 32 | blue | yes | yes | -25 | 200 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Engineering Plastics | Material (details) | Tread material: Rubber, Wheel body material: high-quality nylon 6 |
---|---|---|---|---|---|
Material | Rubber | Product type | fixed castor | Suitable for autoclaves | no |
Mounting type | top plate | Tread and tyre hardness | 65 Shore A | Wheel body color | black |
Tread hydrolysis-resistant | no | Rustproof | no | Maximum temperature resistance(°C) | 80 |
This page is Pressed Steel Fixed Castor, BH-POEV Series, part number BH-POEV 100R-3-SB.
You can find the detail information about specifications and dimensions on part number BH-POEV 100R-3-SB.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Load Range(daN)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Tread color
Non-staining
Non-marking
Minimum temperature resistance(°C)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BH-POEV 100K-3 |
BH-POEV 100K-3-SB |
BH-POEV 100K-3-SG |
BH-POEV 100R-3-SG |
BH-POEV 100XR-1 |
BH-POEV 100XR-1-SB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Non-staining | Non-marking | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
79.65 € | 1 | 7 Days | 140 | 140.01 to 220.00 | 140 | 110 | 100 | 32 | Ball bearing | 140 | 1198 | 100 | 32 | black | no | no | -20 | 200 | ||
82.53 € | 1 | 7 Days | 140 | 140.01 to 220.00 | 140 | 110 | 100 | 32 | Ball bearing | 140 | 1178 | 100 | 32 | blue | yes | yes | -20 | 200 | ||
81.25 € | 1 | 7 Days | 140 | 140.01 to 220.00 | 140 | 110 | 100 | 32 | Ball bearing | 140 | 1174 | 100 | 32 | grey | yes | yes | -20 | 200 | ||
69.40 € | 1 | 7 Days | 165 | 140.01 to 220.00 | 140 | 110 | 125 | 37 | roller bearing | 140 | 1119 | 100 | 32 | grey | yes | yes | -25 | 200 | ||
49.90 € | 1 | 7 Days | 165 | 140.01 to 220.00 | 100 | 85 | 125 | 37 | roller bearing | 140 | 928 | 100 | 32 | black | no | no | -25 | 200 | ||
52.79 € | 1 | 7 Days | 165 | 140.01 to 220.00 | 100 | 85 | 125 | 37 | roller bearing | 140 | 955 | 100 | 32 | blue | yes | yes | -25 | 200 |