Pressed Steel Fixed Castor, BH-POEV Series (Part Numbers)

Pressed Steel Fixed Castor, BH-POEV Series
Pressed Steel Fixed Castor, Heavy Duty Design, with Top Plate Fitting, Heavy Duty Wheel, with 'Blickle Easyroll' Elastic Solid Rubber Tyres, with Nylon Wheel Centre, BH-POEV Series

Bracket: BH series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • heavy fork and top plate

Wheel: POEV series

  • tyre: high-quality elastic solid rubber "Blickle EasyRoll" in smooth rolling quality, hardness 65 Shore A, colour black
  • wheel centre: high-quality nylon 6, impact resistant, colour black

Other features:

  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +80 °C, temporarily up to +100 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BH-POEV 160XKA-FA

Part Number
BH-POEV 160XKA-FA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Non-staining Non-marking Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

154.10 €

1 23 Days 202320.01 to 485.0014011016050Ball bearing (CC)202212316050blacknono-20400

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Material (details) Tread material: Rubber, Wheel body material: high-quality nylon 6
Material Rubber Product type fixed castor Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 65 Shore A Wheel body color black
Tread hydrolysis-resistant no Rustproof no Maximum temperature resistance(°C) 80

This page is Pressed Steel Fixed Castor, BH-POEV Series, part number BH-POEV 160XKA-FA.
You can find the detail information about specifications and dimensions on part number BH-POEV 160XKA-FA.

Variation of this product

Part Number
BH-POEV 100K-3
BH-POEV 100K-3-SB
BH-POEV 100K-3-SG
BH-POEV 160XKA-SG
BH-POEV 160XKA-SG-FA
BH-POEV 160XR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Non-staining Non-marking Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

79.65 €

1 7 Days 140140.01 to 220.0014011010032Ball bearing140119810032blacknono-20200

82.53 €

1 7 Days 140140.01 to 220.0014011010032Ball bearing140117810032blueyesyes-20200

81.25 €

1 7 Days 140140.01 to 220.0014011010032Ball bearing140117410032greyyesyes-20200

150.84 €

1 7 Days 202320.01 to 485.0014011016050Ball bearing (CC)202216916050greyyesyes-20400

160.52 €

1 7 Days 245320.01 to 485.0014011020050Ball bearing (CC)202213616050greyyesyes-20400

97.41 €

1 7 Days 245320.01 to 485.0014011020050roller bearing202213216050blacknono-25400

Tech Support