Pressed Steel Fixed Castor, BH-POTH Series

Pressed Steel Fixed Castor, BH-POTH Series
Pressed Steel Fixed Castor, Heavy Duty Design, with Top Plate Fitting, Wheel, with Thermoplastic Polyurethane Tread, with Heavy Duty Nylon Wheel Centre, BH-POTH Series

Bracket: BH series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • heavy fork and top plate

Wheel: POTH series

  • tread: high-quality thermoplastic polyurethane (TPU), hardness 94 Shore A, colour dark grey, non-marking, non-staining
  • wheel centre: high-quality nylon 6, impact resistant, colour natural white

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BH-POTH 75G
BH-POTH 75R
BH-POTH 100G-1
BH-POTH 100G-1-FA
BH-POTH 100G-1-FA-FS
BH-POTH 100G-1-FS
BH-POTH 100G-3
BH-POTH 100G-3-FA
BH-POTH 100G-3-FA-FS
BH-POTH 100G-3-FS
BH-POTH 100K-1
BH-POTH 100K-1-FA
BH-POTH 100K-1-FA-FS
BH-POTH 100K-1-FS
BH-POTH 100K-3
BH-POTH 100K-3-FA
BH-POTH 100K-3-FA-FS
BH-POTH 100K-3-FS
BH-POTH 100R-1
BH-POTH 100R-1-FA
BH-POTH 100R-1-FA-FS
BH-POTH 100R-1-FS
BH-POTH 100R-3
BH-POTH 100R-3-FA
BH-POTH 100R-3-FA-FS
BH-POTH 100R-3-FS
BH-POTH 125G-1
BH-POTH 125G-1-FA
BH-POTH 125G-1-FA-FS
BH-POTH 125G-1-FS
BH-POTH 125G-3
BH-POTH 125G-3-FA
BH-POTH 125G-3-FA-FS
BH-POTH 125G-3-FS
BH-POTH 125K-1
BH-POTH 125K-1-FA
BH-POTH 125K-1-FA-FS
BH-POTH 125K-1-FS
BH-POTH 125K-3
BH-POTH 125K-3-FA
BH-POTH 125K-3-FA-FS
BH-POTH 125K-3-FS
BH-POTH 125R-1
BH-POTH 125R-1-FA
BH-POTH 125R-1-FA-FS
BH-POTH 125R-1-FS
BH-POTH 125R-3
BH-POTH 125R-3-FA
BH-POTH 125R-3-FA-FS
BH-POTH 125R-3-FS
BH-POTH 150G
BH-POTH 150G-FA
BH-POTH 150G-FA-FS
BH-POTH 150G-FS
BH-POTH 150K
BH-POTH 150K-FA
BH-POTH 150K-FA-FS
BH-POTH 150K-FS
BH-POTH 150R
BH-POTH 150R-FA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

50.76 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type202140.01 to 220.001008516045plain bore1187747537-25200

52.62 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type202140.01 to 220.001008516045roller bearing1187797537-25200

44.82 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140220.01 to 320.001008510035plain bore14084910035-25300

53.59 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140220.01 to 320.001008510035plain bore14091010035-25300

90.17 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140220.01 to 320.001008510035plain bore140115810035-25300

81.38 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140220.01 to 320.001008510035plain bore140109810035-25300

66.45 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140220.01 to 320.0014011010035plain bore140101410035-25300

75.22 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140220.01 to 320.0014011010035plain bore140110410035-25300

111.80 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140220.01 to 320.0014011010035plain bore140132310035-25300

103.01 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140220.01 to 320.0014011010035plain bore140126310035-25300

58.73 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140220.01 to 320.001008510035Ball bearing14095810035-20300

67.50 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140220.01 to 320.001008510035Ball bearing140102910035-20300

104.09 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140220.01 to 320.001008510035Ball bearing140126710035-20300

95.31 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140220.01 to 320.001008510035Ball bearing (C)140120710035-20300

80.37 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140220.01 to 320.0014011010035Ball bearing140116010035-20300

89.14 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140220.01 to 320.0014011010035Ball bearing140121910035-20300

125.72 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140220.01 to 320.0014011010035Ball bearing140146910035-20300

116.93 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140220.01 to 320.0014011010035Ball bearing140141810035-20300

47.41 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140220.01 to 320.001008510035roller bearing14086010035-25300

56.20 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type165220.01 to 320.001008512540roller bearing14093110035-25300

92.78 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type165220.01 to 320.001008512540roller bearing140116910035-25300

84.00 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type165220.01 to 320.001008512540roller bearing140110910035-25300

69.05 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type165220.01 to 320.0014011012540roller bearing140106110035-25300

77.83 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type165220.01 to 320.0014011012540roller bearing140114010035-25300

114.40 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type165220.01 to 320.0014011012540roller bearing140137010035-25300

105.64 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type165220.01 to 320.0014011012540roller bearing140131010035-25300

51.66 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type165320.01 to 485.001008512540plain bore165100412540-25350

61.35 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type165320.01 to 485.001008512540plain bore165113612540-25350

97.94 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type165320.01 to 485.001008512540plain bore165138712540-25350

88.25 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type165320.01 to 485.001008512540plain bore165130012540-25350

59.50 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type165320.01 to 485.0014011012540plain bore165133412540-25350

69.19 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type165320.01 to 485.0014011012540plain bore165142512540-25350

105.77 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type165320.01 to 485.0014011012540plain bore165171712540-25350

96.09 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type165320.01 to 485.0014011012540plain bore165163012540-25350

66.75 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type165320.01 to 485.001008512540Ball bearing165113212540-20350

76.43 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type165320.01 to 485.001008512540Ball bearing165104312540-20350

113.02 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type165320.01 to 485.001008512540Ball bearing165140012540-20350

103.33 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type165320.01 to 485.001008512540Ball bearing (C)165142812540-20350

74.60 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type165320.01 to 485.0014011012540Ball bearing165146512540-20350

84.29 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type165320.01 to 485.0014011012540Ball bearing165155212540-20350

120.85 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type165320.01 to 485.0014011012540Ball bearing165184812540-20350

111.17 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type165320.01 to 485.0014011012540Ball bearing165173812540-20350

54.55 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type165320.01 to 485.001008512540roller bearing165104712540-25350

64.23 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type197320.01 to 485.001008515045roller bearing165106812540-25350

100.81 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type197320.01 to 485.001008515045roller bearing165143012540-25350

91.13 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type197320.01 to 485.001008515045roller bearing165134312540-25350

62.40 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type197320.01 to 485.0014011015045roller bearing165135612540-25350

72.08 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type197320.01 to 485.0014011015045roller bearing165144312540-25350

108.65 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type197320.01 to 485.0014011015045roller bearing165173912540-25350

98.96 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type197320.01 to 485.0014011015045roller bearing165165212540-25350

76.58 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type197485.01 to 750.0014011015045plain bore197173615045-25500

87.62 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type197485.01 to 750.0014011015045plain bore197189415045-25500

133.07 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type197485.01 to 750.0014011015045plain bore197250715045-25500

122.04 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type197485.01 to 750.0014011015045plain bore197237015045-25500

92.75 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type197485.01 to 750.0014011015045Ball bearing197198915045-20500

103.80 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202485.01 to 750.0014011016045Ball bearing197216815045-20500

149.25 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202485.01 to 750.0014011016045Ball bearing197276015045-20500

138.22 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202485.01 to 750.0014011016045Ball bearing197259015045-20500

83.42 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202485.01 to 750.0014011016045roller bearing197190915045-25500

94.47 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202485.01 to 750.0014011016045roller bearing197201815045-25500

Loading...

Basic information

Wheel Material Engineering Plastics Material (details) Tread material: Polyurethane, Wheel body material: high-quality nylon 6 Material Polyurethane
Product type fixed castor Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 94 Shore A Tread color dark grey Wheel body color natural white
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 70

Tech Support