Pressed Steel Fixed Castor, BH-RD Series

Pressed Steel Fixed Castor, BH-RD Series
Pressed Steel Fixed Castor, Heavy Duty Design, with Top Plate Fitting, Wheel, with 'Blickle Comfort' Two-Component Solid Rubber Tyres, with Pressed Steel Rim, BH-RD Series

Bracket: BH series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • heavy fork and top plate

Wheel: RD series

  • tyre: two-component solid rubber "Blickle Comfort", hardness 56 Shore A, colour grey
  • rim: pressed steel, strong rim structure with tubular steel hub, bolted or pressed, zinc-plated, blue-passivated, Cr6-free

Other features:

  • chemical resistance to many aggressive substances, except oils
  • operating temperature: -25 °C to +80 °C, reduced load capacity over +60 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BH-RD 162R
BH-RD 162R-FA
BH-RD 162R-VLI
BH-RD 162R-VLI-FA
BH-RD 200K
BH-RD 200K-FA
BH-RD 200K-VLI
BH-RD 200K-VLI-FA
BH-RD 202R
BH-RD 202R-FA
BH-RD 202R-VLI
BH-RD 202R-VLI-FA
BH-RD 252R
BH-RD 252R-FA
BH-RD 252R-VLI
BH-RD 252R-VLI-FA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread and tyre hardness Tread color Non-staining Non-marking Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

78.00 €

1 7 Days 245220.01 to 320.0020050roller bearing20223201604065 Shore Ablacknono-25225

87.68 €

1 7 Days 245220.01 to 320.0020050roller bearing20224071604065 Shore Ablacknono-25225

90.70 €

1 7 Days 245220.01 to 320.0020050roller bearing20223621604056 Shore Agreyyesyes-25225

100.38 €

1 7 Days 245220.01 to 320.0020050roller bearing20224621604056 Shore Agreyyesyes-25225

131.43 €

1 7 Days 245320.01 to 485.0020050Ball bearing24533782005065 Shore Ablacknono-20350

142.48 €

1 7 Days 295320.01 to 485.0025060Ball bearing24535882005065 Shore Ablacknono-20350

156.83 €

1 7 Days 295320.01 to 485.0025060Ball bearing24535872005056 Shore Agreyyesyes-20350

167.86 €

1 23 Days 295320.01 to 485.0025060Ball bearing24536532005056 Shore Agreyyesyes-20350

103.45 €

1 7 Days 295320.01 to 485.0025060roller bearing24531752005065 Shore Ablacknono-25350

114.50 €

1 23 Days 140320.01 to 485.0010045roller bearing24532402005065 Shore Ablacknono-25350

128.85 €

1 7 Days 140320.01 to 485.0010045roller bearing24533302005056 Shore Agreyyesyes-25350

139.88 €

1 23 Days 140320.01 to 485.0010045roller bearing24533882005056 Shore Agreyyesyes-25350

182.89 €

1 7 Days 140320.01 to 485.0010045roller bearing29547262506065 Shore Ablacknono-25450

195.33 €

1 23 Days 170320.01 to 485.0012553roller bearing29551702506065 Shore Ablacknono-25450

226.05 €

1 7 Days 170320.01 to 485.0012553roller bearing29551002506056 Shore Agreyyesyes-25450

238.50 €

1 7 Days 170320.01 to 485.0012550roller bearing29553652506056 Shore Agreyyesyes-25450

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Steel Plate Length L(mm) 140
Plate Width W(mm) 110 Material (details) Tread material: Rubber, Wheel body material: pressed steel Material Rubber
Product type fixed castor Suitable for autoclaves no Mounting type top plate
Tread hydrolysis-resistant no Rustproof no Maximum temperature resistance(°C) 80

Tech Support