Pressed Steel Fixed Castor, BH-SE Series

Pressed Steel Fixed Castor, BH-SE Series
Pressed Steel Fixed Castor, Heavy Duty Design, with Top Plate Fitting Heavy Duty Wheel, with 'Blickle Easyroll' Elastic Solid Rubber Tyres, with Steel Wheel Centre, BH-SE Series

Bracket: BH series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • heavy fork and top plate

Wheel: SE series

  • tyre: high-quality elastic solid rubber "Blickle EasyRoll" in smooth rolling quality, hardness 65 Shore A, colour blackwheel centre: high-quality nylon 6, impact resistant, colour black

Other features:

  • chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +80 °C, temporarily up to +100 °C, reduced load capacity over +60 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BH-SE 80K
BH-SE 100K-1
BH-SE 100K-1-FS
BH-SE 100K-3
BH-SE 100K-3-FS
BH-SE 125K
BH-SE 125K-FS
BH-SE 125K-SG
BH-SE 125K-SG-FS
BH-SE 160K
BH-SE 160K-FS
BH-SE 160K-SG
BH-SE 160K-SG-FS
BH-SE 200K
BH-SE 200K-FS
BH-SE 200K-SG
BH-SE 200K-SG-FS
BH-SE 250K
BH-SE 250K-FS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Material Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Material (details) Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Wheel body color Non-staining Non-marking Load capacity at 4 km/h
(kg)

62.05 €

1 7 Days 245140.01 to 220.00Engineering Plastics1008520050Tread material: Rubber, Wheel body material: high-quality nylon 612010538045blackblacknono200

69.47 €

1 5 Days 170220.01 to 320.00Engineering Plastics1008512550Tread material: Rubber, Wheel body material: high-quality nylon 6140123610045blackblacknono270

106.05 €

1 23 Days 202220.01 to 320.00Engineering Plastics1008516050Tread material: Rubber, Wheel body material: high-quality nylon 6140148510045blackblacknono270

91.10 €

1 7 Days 202220.01 to 320.00Engineering Plastics14011016050Tread material: Rubber, Wheel body material: high-quality nylon 6140141910045blackblacknono270

127.67 €

1 23 Days 202220.01 to 320.00Engineering Plastics14011016050Tread material: Rubber, Wheel body material: high-quality nylon 6140166810045blackblacknono270

107.10 €

1 5 Days 202220.01 to 320.00Engineering Plastics14011016050Tread material: Rubber, Wheel body material: high-quality nylon 6170196512553blackblacknono320

152.03 €

1 23 Days 245220.01 to 320.00Engineering Plastics14011020050Tread material: Rubber, Wheel body material: high-quality nylon 6170230012553blackblacknono320

112.20 €

1 7 Days 245220.01 to 320.00Engineering Plastics14011020050Tread material: Rubber, Wheel body material: high-quality nylon 6170189812550greyblackyesyes320

157.14 €

1 23 Days 245220.01 to 320.00Engineering Plastics14011020050Tread material: Rubber, Wheel body material: high-quality nylon 6170248412550greyblackyesyes320

137.79 €

1 7 Days 245320.01 to 485.00Steel14011020050Tread material: Rubber, Wheel body material: thick-walled pressed steel202280016050blackanthracitenono450

183.25 €

1 23 Days 295320.01 to 485.00Steel14011025063Tread material: Rubber, Wheel body material: thick-walled pressed steel202336816050blackanthracitenono450

144.39 €

1 7 Days 295320.01 to 485.00Steel14011025063Tread material: Rubber, Wheel body material: thick-walled pressed steel202280716050greysilveryesyes450

189.83 €

1 23 Days 120320.01 to 485.00Steel1401108045Tread material: Rubber, Wheel body material: thick-walled pressed steel202339716050greysilveryesyes450

155.63 €

1 5 Days 170485.01 to 750.00Steel14011012550Tread material: Rubber, Wheel body material: thick-walled pressed steel245335820050blackanthracitenono600

202.14 €

1 23 Days 170485.01 to 750.00Steel14011012550Tread material: Rubber, Wheel body material: thick-walled pressed steel245409020050blackanthracitenono600

163.86 €

1 7 Days 197485.01 to 750.00Steel14011015050Tread material: Rubber, Wheel body material: thick-walled pressed steel245337320050greysilveryesyes600

210.37 €

1 23 Days 197485.01 to 750.00Steel14011015050Tread material: Rubber, Wheel body material: thick-walled pressed steel245409020050greysilveryesyes600

244.87 €

1 7 Days 202750.01 or MoreSteel14011016050Tread material: Rubber, Wheel body material: thick-walled pressed steel295533725063blackanthracitenono850

331.04 €

1 23 Days 202750.01 or MoreSteel14011016050Tread material: Rubber, Wheel body material: thick-walled pressed steel295636225063blackanthracitenono850

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Bearing type Ball bearing Material Rubber
Product type fixed castor Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 65 Shore A Tread hydrolysis-resistant no Rustproof no
Maximum temperature resistance(°C) 80 Minimum temperature resistance(°C) -20

Tech Support