Pressed Steel Fixed Castor, BH-SETH Series

Pressed Steel Fixed Castor, BH-SETH Series
Pressed Steel Fixed Castor, Heavy Duty Design, with Top Plate Fitting, Heavy Duty Wheel, with Blickle Extrathane® Polyurethane Tread, with Welded Steel Wheel Centre

Bracket: BH series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • heavy fork and top plate

Wheel: SETH series

  • tread: high-quality polyurethane elastomer Blickle Extrathane®, hardness 92 Shore A, colour light brown, non-marking, non-staining
  • wheel centre: thick-walled pressed steel, triple welded, with tubular steel hub, lacquered, colour silver

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BH-SETH 125K
BH-SETH 125K-FS
BH-SETH 150K
BH-SETH 150K-FS
BH-SETH 160K
BH-SETH 160K-FS
BH-SETH 200K
BH-SETH 200K-FS
BH-SETH 250K
BH-SETH 250K-FS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

178.78 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245485.01 to 750.0020050170242412550500

223.72 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type295485.01 to 750.0025060170284012550500

202.00 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type295485.01 to 750.0025060197285015050650

247.47 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140485.01 to 750.0010037197344415050650

206.23 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140485.01 to 750.0010037202300216050700

251.70 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140485.01 to 750.0010037202365016050700

240.43 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140750.01 or More10037245381020050900

286.93 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140750.01 or More10037245456020050900

353.02 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140750.01 or More10037295584025060900

439.18 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140750.01 or More10037295620025060900

Loading...

  1. 1

Basic information

Wheel Material Steel Plate Length L(mm) 140 Plate Width W(mm) 110
Bearing type Ball bearing Material (details) Tread material: Polyurethane, Wheel body material: thick-walled pressed steel Material Polyurethane
Product type fixed castor Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 92 Shore A Tread color light brown Wheel body color silver
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

Tech Support