Pressed Steel Fixed Castor, BH-SVS Series

Pressed Steel Fixed Castor, BH-SVS Series
Pressed Steel Fixed Castor, Heavy Duty Design, with Top Plate Fitting, Extra Heavy Duty Solid Steel Wheel

Bracket: BH series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • heavy fork and top plate

Wheel: SVS series

  • heat-treatable steel, hardness 190–230 HB, slightly crowned tread

Other features:

  • chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +120 °C
  • consider the surface pressure on sensitive floors due to high point loads

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BH-SVS 65K
BH-SVS 80K
BH-SVS 100K-1
BH-SVS 100K-3
BH-SVS 127K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)
Load capacity at 3 km/h
(kg)

87.15 €

1 5 Days 485.01 to 750.00-100859713986540700700

96.72 €

1 5 Days 485.01 to 750.00-1008512019648040700700

136.88 €

1 7 Days 485.01 to 750.00Conductivity10085140280010040700-

158.52 €

1 7 Days 485.01 to 750.00-140110140300910040700-

214.70 €

1 7 Days 750.01 or More-140110170573012555900-

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Mounting Height H(mm) 295 Wheel Material Steel
Wheel Dia. D(mm) 250 Wheel Width B(mm) 60 Bearing type Ball bearing
Material (details) Tread material: Metal, Wheel body material: heat-treatable steel Material Metal Product type fixed castor
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 190–230 HB
Tread color silver Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 120
Minimum temperature resistance(°C) -20

Tech Support