Pressed Steel Fixed Castor, BH-V Series

Pressed Steel Fixed Castor, BH-V Series
Pressed Steel Fixed Castor, Heavy Duty Design, with Top Plate Fitting, Wheel, with Standard Solid Rubber Tyre, with Pressed Steel Rim, Reinforced Design

Bracket: BH series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • heavy fork and top plate

Wheel: V series

  • tyre: standard solid rubber, hardness 80 Shore A, colour black
  • rim: pressed steel, strong rim structure with tubular steel hub, bolted or pressed, zinc-plated, blue-passivated, Cr6-free

Other features:

  • chemical resistance to many aggressive substances, except oils
  • operating temperature: -25 °C to +80 °C, reduced load capacity over +60 °C
  • Centrally-pressed version

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BH-V 252R
BH-V 252R-EL
BH-V 252R-EL-FA
BH-V 252R-FA
BH-V 252R-SG
BH-V 252R-SG-FA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Weight
(g)
Tread color Non-staining Non-marking

124.31 €

1 5 Days 295250605435blacknono

193.93 €

1 7 Days 295250604800blacknono

206.38 €

1 23 Days 295250605002blacknono

136.77 €

1 23 Days 12080405674blacknono

176.20 €

1 7 Days 295250605077greyyesyes

188.65 €

1 23 Days 295250605358greyyesyes

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Load Range(daN) 220.01 to 320.00 Wheel Material Steel
Plate Length L(mm) 140 Plate Width W(mm) 110 Bearing type roller bearing
Material (details) Tread material: Rubber, Wheel body material: pressed steel Material Rubber Product type fixed castor
Total height(mm) 295 Wheel diameter(mm) 250 Wheel width(mm) 60
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 80 Shore A
Tread hydrolysis-resistant no Rustproof no Maximum temperature resistance(°C) 70
Minimum temperature resistance(°C) -25 Load capacity at 4 km/h(kg) 295

Tech Support