Pressed Steel Fixed Castor, BH-VPP Series

Pressed Steel Fixed Castor, BH-VPP Series
Pressed Steel Fixed Castor, Heavy Duty Design, with Top Plate Fitting, Wheel, with Standard Solid Rubber Tyre, with Synthetic Rim

Bracket: BH series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • heavy fork and top plate

Wheel: VPP series

  • tyre: standard solid rubber, hardness 80 Shore A, colour black
  • rim: high-quality polypropylene, impact resistant, colour black

Other features:

  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +60 °C, reduced load capacity over +30 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BH-VPP 250G
BH-VPP 250G-SG
BH-VPP 250R
BH-VPP 250R-SG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Weight
(g)
Tread color Non-staining Non-marking

106.80 €

1 7 Days 295-25060plain bore3828blacknono

158.68 €

1 7 Days 295-25060plain bore4257greyyesyes

109.60 €

1 7 Days 125Heat Resistance10035roller bearing3902blacknono

161.49 €

1 23 Days 125Heat Resistance10035roller bearing4317greyyesyes

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Load Range(daN) 220.01 to 320.00 Wheel Material Engineering Plastics
Plate Length L(mm) 140 Plate Width W(mm) 110 Material (details) Tread material: Rubber, Wheel body material: high-quality polypropylene
Material Rubber Product type fixed castor Total height(mm) 295
Wheel diameter(mm) 250 Wheel width(mm) 60 Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 80 Shore A Wheel body color black
Tread hydrolysis-resistant no Rustproof no Maximum temperature resistance(°C) 60
Minimum temperature resistance(°C) -20 Load capacity at 4 km/h(kg) 295

Tech Support