Pressed Steel Fixed Castor, BH-VWPP Series

Pressed Steel Fixed Castor, BH-VWPP Series
Pressed Steel Fixed Castor, Heavy Duty Design, with Top Plate Fitting, Wheel, with 'Blickle Soft' Soft Rubber Tyre, with Synthetic Rim

Bracket: BH series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • heavy fork and top plate

Wheel: VWPP series

  • tyre: soft rubber "Blickle Soft", hardness 50 Shore A, colour black (wheel Ø 260 mm with additional hard rubber core)
  • rim: high-quality polypropylene, impact resistant, colour black

Other features:

  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +60 °C, reduced load capacity over +30 °C
  • wheel Ø 260 mm with additional hard rubber core
  • puncture-proof alternatives for pneumatic tyres

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BH-VWPP 250G
BH-VWPP 250R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Bearing type Weight
(g)

140.81 €

1 7 Days 190150plain bore3790

151.49 €

1 7 Days 235200roller bearing3760

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Load Range(daN) 140.01 to 220.00 Wheel Material Engineering Plastics
Wheel Characteristics Heat Resistance Plate Length L(mm) 140 Plate Width W(mm) 110
Wheel Width B(mm) 50 Material (details) Tread material: Rubber, Wheel body material: high-quality polypropylene Material Rubber
Product type fixed castor Total height(mm) 295 Wheel diameter(mm) 250
Wheel width(mm) 60 Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 50 Shore A Tread color black Wheel body color black
Tread hydrolysis-resistant no Non-staining no Rustproof no
Non-marking no Maximum temperature resistance(°C) 60 Minimum temperature resistance(°C) -25
Load capacity at 4 km/h(kg) 160

Tech Support