Pressed Steel Fixed Castor, BI-G Series (Part Numbers)

Pressed Steel Fixed Castor, BI-G Series
Pressed Steel Fixed Castor with Top Plate Fitting, Heat-Resistant, Cast Iron Wheel

Bracket: BI series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free

Wheel: G series

  • rugged grey cast iron, hardness 180–220 HB, grease nipple, lacquered, colour silver

Other features:

  • chemical resistance to many aggressive substances
  • consider the surface pressure on sensitive floors due to high point loads
  • to be lubricated according to the application temperature
  • Load capacity may be reduced in temperatures over +70 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BI-G 125G

Part Number
BI-G 125G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Maximum temperature resistance
(°C)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

49.11 €

1 5 Days 130220.01 to 320.00Heat Resistance1008510035plain bore150198212535600-100250

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Others Material (details) Tread material: Metal, Wheel body material: rugged grey cast iron
Material Metal Product type fixed castor Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 180–220 HB Tread color silver
Wheel body color silver grey Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking no

This page is Pressed Steel Fixed Castor, BI-G Series, part number BI-G 125G.
You can find the detail information about specifications and dimensions on part number BI-G 125G.

Variation of this product

Part Number
BI-G 100G
BI-G 100IK
BI-G 125IK
BI-G 150G
BI-G 150IK
BI-G 200G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Maximum temperature resistance
(°C)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

41.74 €

1 7 Days 235220.01 to 320.00Heat Resistance1008520050plain bore125138610035600-100250

79.43 €

1 7 Days 102220.01 to 320.00Heat Resistance100858025Ball bearing125156810035300-30250

99.13 €

1 7 Days 130220.01 to 320.00Heat Resistance1008510035Ball bearing150213312535300-30250

80.18 €

1 7 Days 155320.01 to 485.00Heat Resistance14011012535plain bore190368415050600-100400

131.53 €

1 7 Days 155320.01 to 485.00Heat Resistance14011012535Ball bearing190397415050300-30400

100.47 €

1 7 Days 130320.01 to 485.00-14011010040plain bore235532020050600-100400

Tech Support