Pressed Steel Fixed Castor, BIK-G Series

Pressed Steel Fixed Castor, BIK-G Series
Pressed Steel Fixed Castor, with Top Plate Fitting, Heat-Resistant, Cast Iron Wheel

Bracket: BIK series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free

Wheel: G series

  • rugged grey cast iron, hardness 180–220 HB, grease nipple, lacquered, colour silver

Other features:

  • chemical resistance to many aggressive substances
  • consider the surface pressure on sensitive floors due to high point loads
  • to be lubricated according to the application temperature
  • Load capacity may be reduced in temperatures over +70 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BIK-G 100G-1
BIK-G 100IK-1
BIK-G 125G-1
BIK-G 125IK-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)

45.52 €

1 7 Days 155125plain bore1301407100

83.98 €

1 7 Days 130100Ball bearing1301580100

47.50 €

1 7 Days 130100plain bore1551950125

98.28 €

1 7 Days 155125Ball bearing1552140125

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Load Range(daN) 320.01 to 485.00 Wheel Material Others
Plate Length L(mm) 100 Plate Width W(mm) 85 Wheel Width B(mm) 40
Material (details) Tread material: Metal, Wheel body material: rugged grey cast iron Material Metal Product type fixed castor
Wheel width(mm) 35 Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 180–220 HB Tread color silver Wheel body color silver grey
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking no Maximum temperature resistance(°C) 270 Minimum temperature resistance(°C) -30
Load capacity at 4 km/h(kg) 350

Tech Support