Pressed Steel Fixed Castor, BK-ALB Series

Pressed Steel Fixed Castor, BK-ALB Series
Pressed Steel Fixed Castor, Heavy Duty Design, with Top Plate Fitting, Heavy Duty Wheel, with Blickle Besthane® Polyurethane Tread, with Aluminium Wheel Centre, BK-ALB Series

Bracket: BK series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free

Wheel: ALB series

  • tread: high-quality polyurethane elastomer Blickle Besthane®, hardness 92 Shore A, colour brown, non-marking, non-staining
  • wheel centre: die-cast aluminium, colour silver grey

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BK-ALB 101K-1
BK-ALB 101K-3
BK-ALB 125K-1
BK-ALB 125K-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)

105.45 €

1 7 Days 15510085125130856100

108.09 €

1 7 Days 155140110125130968100

103.22 €

1 7 Days 15510085125155970125

110.67 €

1 7 Days 110140110801551100125

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Load Range(daN) 320.01 to 485.00 Wheel Material Aluminum
Wheel Width B(mm) 40 Bearing type Ball bearing Material (details) Tread material: Polyurethane, Wheel body material: die-cast aluminium
Material Polyurethane Product type fixed castor Wheel width(mm) 40
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 92 Shore A
Tread color brown Wheel body color silver grey Tread hydrolysis-resistant yes
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20 Load capacity at 4 km/h(kg) 350

Tech Support