Pressed Steel Fixed Castor, BK-ALBS Series

Pressed Steel Fixed Castor, BK-ALBS Series
Pressed Steel Fixed Castor, Heavy Duty Design, with Top Plate Fitting, Heavy Duty Wheel, with Blickle Besthane® Soft Polyurethane Tread, with Aluminium Wheel Centre, BK-ALBS Series

Bracket: BK series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free

Wheel: ALBS series

  • tread: high-quality polyurethane elastomer Blickle Besthane® Soft, hardness 75 Shore A, colour blue, non-marking, non-staining
  • wheel centre: die-cast aluminium, colour silver grey

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BK-ALBS 82K
BK-ALBS 100K-1
BK-ALBS 100K-3
BK-ALBS 125K-1
BK-ALBS 125K-1-CO
BK-ALBS 125K-3
BK-ALBS 125K-3-CO
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Load capacity at 4 km/h
(kg)

82.20 €

1 5 Days 220.01 to 320.00-1008511070080230

89.46 €

1 5 Days 220.01 to 320.00-10085130846100320

92.10 €

1 7 Days 220.01 to 320.00Conductivity140110130967100320

99.55 €

1 5 Days 320.01 to 485.00-100851551027125350

103.00 €

1 7 Days 320.01 to 485.00Antistatic100851551014125350

107.00 €

1 5 Days 320.01 to 485.00-1401101551167125350

110.45 €

1 7 Days 320.01 to 485.00Conductivity1401101551144125350

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Mounting Height H(mm) 130 Wheel Material Aluminum
Wheel Dia. D(mm) 100 Wheel Width B(mm) 40 Bearing type Ball bearing
Material (details) Tread material: Polyurethane, Wheel body material: die-cast aluminium Material Polyurethane Product type fixed castor
Wheel width(mm) 40 Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 75 Shore A Tread color blue Wheel body color silver grey
Tread hydrolysis-resistant yes Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

Tech Support