Pressed Steel Fixed Castor, BK-ALTH Series

Pressed Steel Fixed Castor, BK-ALTH Series
Pressed Steel Fixed Castor, Heavy Duty Design, with Top Plate Fitting, Heavy Duty Wheel, with Blickle Extrathane® Polyurethane Tread, with Aluminium Wheel Centre, BK-ALTH Series

Bracket: BK series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free

Wheel: ALTH series

  • tread: high-quality polyurethane elastomer Blickle Extrathane®, hardness 92 Shore A, colour light brown, non-marking, non-staining
  • wheel centre: die-cast aluminium, colour silver grey

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BK-ALTH 80K
BK-ALTH 80K-AS
BK-ALTH 100K-1
BK-ALTH 100K-1-AS
BK-ALTH 100K-3
BK-ALTH 100K-3-AS
BK-ALTH 125K-1
BK-ALTH 125K-1-AS
BK-ALTH 125K-1-AS-CO
BK-ALTH 125K-1-CO
BK-ALTH 125K-3
BK-ALTH 125K-3-AS
BK-ALTH 125K-3-AS-CO
BK-ALTH 125K-3-CO
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Load capacity at 4 km/h
(kg)

63.75 €

1 5 Days 155140.01 to 220.00-10085125351106578030light brown200

83.13 €

1 7 Days 155140.01 to 220.00-10085125351106598030grey200

76.13 €

1 5 Days 155320.01 to 485.00-100851254013084610040light brown350

96.27 €

1 7 Days 155320.01 to 485.00-100851254013083510040grey350

78.75 €

1 5 Days 155320.01 to 485.00Antistatic1401101254013098210040light brown350

98.90 €

1 7 Days 155320.01 to 485.00Antistatic1401101254013093610040grey350

79.93 €

1 5 Days 155320.01 to 485.00-1008512540155101612540light brown350

100.98 €

1 7 Days 110320.01 to 485.00-100858030155101312540grey350

115.94 €

1 23 Days 110320.01 to 485.00Antistatic100858030155102912540grey350

94.87 €

1 7 Days 130320.01 to 485.00-1008510035155104012540light brown350

87.36 €

1 5 Days 130320.01 to 485.00-14011010035155114112540light brown350

108.43 €

1 7 Days 130320.01 to 485.00-14011010035155114512540grey350

123.36 €

1 23 Days 130320.01 to 485.00-14011010035155115912540grey350

102.30 €

1 7 Days 155320.01 to 485.00-14011012535155117012540light brown350

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Aluminum Bearing type Ball bearing
Material (details) Tread material: Polyurethane, Wheel body material: die-cast aluminium Material Polyurethane Product type fixed castor
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 92 Shore A
Wheel body color silver grey Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 70
Minimum temperature resistance(°C) -20

Tech Support