Light Duty Fixed Castor, BKPA-PATH Series (BKPA-PATH 101G)

Light Duty Fixed Castor, BKPA-PATH Series BKPA-PATH 101G

Product Details:

Manufacturer part number: BKPA-PATH 101G

Brand: BLICKLE

Price: 25.10

Delivery time: 7 Days


Technical Data:

Caster Type: Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type

Mounting Height H: 111 mm

Wheel Characteristics: -

Wheel Dia. D: 80 mm

Wheel Width B: 32 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BKPA-PATH 101G

Part Number
BKPA-PATH 101G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Minimum temperature resistance
(°C)
Load capacity at 3 km/h
(kg)

25.10 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-8032plain bore136461100-25120

Loading...

  1. 1

Basic information

Load Range(daN) 80.01 to 140.00 Wheel Material Engineering Plastics Plate Length L(mm) 90
Plate Width W(mm) 66 Material (details) Tread material: Polyurethane, Wheel body material: high-quality nylon 6 Material Polyurethane
Product type fixed castor Wheel width(mm) 32 Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 94 Shore A Tread color dark grey
Wheel body color silver grey Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 70

This page is Light Duty Fixed Castor, BKPA-PATH Series, part number BKPA-PATH 101G.
You can find the detail information about specifications and dimensions on part number BKPA-PATH 101G.

Variation of this product

Part Number
BKPA-PATH 101KF
BKPA-PATH 101KF-ELS
BKPA-PATH 126G
BKPA-PATH 126KF
BKPA-PATH 126KF-ELS
BKPA-PATH 80G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Minimum temperature resistance
(°C)
Load capacity at 3 km/h
(kg)

31.78 €

1 5 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type111Conductivity8032Ball bearing (C)136514100-20120

48.75 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type136-10032Ball bearing (C)136520100-20120

33.00 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type136-10030plain bore161552125-25120

35.40 €

1 5 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type161-12532Ball bearing (C)161615125-20120

57.40 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type161-12530Ball bearing (C)161622125-20120

22.33 €

1 5 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type185-15032plain bore11138480-25120

Tech Support