Light Duty Fixed Castor, BKPA-POA Series

Light Duty Fixed Castor, BKPA-POA Series
Light Duty Fixed Castor, with Top Plate Fitting, Nylon Wheel, BKPA-POA Series

Bracket: BKPA series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free

Wheel: POA series

  • high-quality nylon 6, impact resistant, hardness 70 Shore D, colour black

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +80 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BKPA-POA 80G
BKPA-POA 100G
BKPA-POA 100K
BKPA-POA 125G
BKPA-POA 125K
BKPA-POA 150G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Characteristics Wheel Dia. D
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 3 km/h
(kg)

17.58 €

1 7 Days 155-125plain bore1113528032-25120

18.61 €

1 7 Days 161-125plain bore13640410032-25120

29.22 €

1 7 Days 130-100Ball bearing (C)13646210030-20120

23.73 €

1 7 Days 130Conductivity100plain bore16147812532-25120

32.78 €

1 7 Days 130-100Ball bearing (C)16153412530-20120

46.95 €

1 7 Days 130Conductivity100plain bore18562415032-25110

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Load Range(daN) 80.01 to 140.00 Wheel Material Engineering Plastics
Plate Length L(mm) 90 Plate Width W(mm) 66 Wheel Width B(mm) 32
Material (details) Tread material: Synthetic, Wheel body material: high-quality nylon 6 Material Synthetic Product type fixed castor
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 70 Shore D
Tread color black Wheel body color black Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 80

Tech Support