Light Duty Fixed Castor, BKPA-POES Series

Light Duty Fixed Castor, BKPA-POES Series
Light Duty Fixed Castor, with Top Plate Fitting, Wheel, with 'Blickle Softmotion' Soft Rubber Tyre, with Nylon Wheel Centre, Non-Marking, Grey, with Synthetic Thread Guard

Bracket: BKPA series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free

Wheel: POES series

  • tyre: high-quality elastic solid rubber "Blickle SoftMotion", hardness 55 Shore A, colour grey, non-marking
  • wheel centre: high-quality nylon 6, impact resistant, colour black

Other features:

  • with synthetic thread guard, large
  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +80 °C, temporarily up to +100 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BKPA-POES 102KF-SG
BKPA-POES 127KF-SG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel Characteristics Total height
(mm)
Weight
(g)
Wheel diameter
(mm)

40.15 €

1 7 Days Conductivity136522100

44.20 €

1 7 Days -161626125

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Mounting Height H(mm) 155 Load Range(daN) 80.01 to 140.00
Wheel Material Engineering Plastics Plate Length L(mm) 90 Plate Width W(mm) 66
Wheel Dia. D(mm) 125 Wheel Width B(mm) 32 Bearing type Ball bearing (C)
Material (details) Tread material: Rubber, Wheel body material: high-quality nylon 6 Material Rubber Product type fixed castor
Wheel width(mm) 32 Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 55 Shore A Tread color grey Wheel body color black
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 80 Minimum temperature resistance(°C) -20
Load capacity at 3 km/h(kg) 120

Tech Support