Wheel: PATH series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BK-PATH 125KF-3
Part Number
|
---|
BK-PATH 125KF-3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Bearing type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Tread color | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
45.38 € | 1 | 7 Days | 136 | 220.01 to 320.00 | - | 140 | 110 | 100 | Ball bearing (C) | 155 | 864 | 125 | dark grey | -20 | 250 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Engineering Plastics | Wheel Width B(mm) | 32 |
---|---|---|---|---|---|
Material (details) | Tread material: Polyurethane, Wheel body material: high-quality nylon 6 | Material | Polyurethane | Product type | fixed castor |
Wheel width(mm) | 32 | Suitable for autoclaves | no | Mounting type | top plate |
Tread and tyre hardness | 94 Shore A | Wheel body color | silver grey | Tread hydrolysis-resistant | no |
Non-staining | yes | Rustproof | no | Non-marking | yes |
Maximum temperature resistance(°C) | 70 |
This page is Pressed Steel Fixed Castor, BK-PATH Series, part number BK-PATH 125KF-3.
You can find the detail information about specifications and dimensions on part number BK-PATH 125KF-3.
Configure
Basic Attributes
Wheel Characteristics
Type
Mounting Height H(mm)
Load Range(daN)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Bearing type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Tread color
Minimum temperature resistance(°C)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BK-PATH 100KF-3-ELS |
BK-PATH 125KF-1 |
BK-PATH 125KF-1-ELS |
BK-PATH 125KF-3-ELS |
BK-PATH 80G |
BK-PATH 80KF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Bearing type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Tread color | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
57.26 € | 1 | 7 Days | 110 | 80.01 to 140.00 | Conductivity | 140 | 110 | 80 | Ball bearing (C) | 130 | 732 | 100 | dark grey | -20 | 130 | ||
37.95 € | 1 | 5 Days | 136 | 220.01 to 320.00 | - | 100 | 85 | 100 | Ball bearing (C) | 155 | 736 | 125 | dark grey | -20 | 250 | ||
58.85 € | 1 | 7 Days | 136 | 140.01 to 220.00 | Conductivity | 100 | 85 | 100 | Ball bearing (C) | 155 | 736 | 125 | dark grey | -20 | 160 | ||
66.28 € | 1 | 7 Days | 136 | 140.01 to 220.00 | Conductivity | 140 | 110 | 100 | Ball bearing (C) | 155 | 873 | 125 | dark grey | -20 | 160 | ||
24.48 € | 1 | 7 Days | 161 | 140.01 to 220.00 | - | 100 | 85 | 125 | plain bore | 110 | 501 | 80 | dark grey | -25 | 150 | ||
28.50 € | 1 | 7 Days | 161 | 140.01 to 220.00 | Conductivity | 100 | 85 | 125 | Ball bearing (C) | 110 | 532 | 80 | grey | -20 | 150 |