Pressed Steel Fixed Castor, BK-PATH Series (Part Numbers)

Pressed Steel Fixed Castor, BK-PATH Series
Pressed Steel Fixed Castor, Heavy Duty Design, with Top Plate Fitting, Wheel, with Thermoplastic Polyurethane Tread, with Nylon Wheel Centre, BK-PATH Series

Bracket: BK series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free

Wheel: PATH series

  • tread: high-quality thermoplastic polyurethane (TPU), hardness 94 Shore A, colour dark grey, non-marking, non-staining
  • wheel centre: high-quality nylon 6, impact resistant, colour silver grey

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BK-PATH 80G
BK-PATH 80KF
BK-PATH 80KF-ELS
BK-PATH 100KF-1
BK-PATH 100KF-1-ELS
BK-PATH 100KF-3
BK-PATH 100KF-3-ELS
BK-PATH 125KF-1
BK-PATH 125KF-1-ELS
BK-PATH 125KF-3
BK-PATH 125KF-3-ELS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Tread color Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

24.48 €

1 7 Days 161140.01 to 220.00-10085125plain bore11050180dark grey-25150

28.50 €

1 7 Days 161140.01 to 220.00Conductivity10085125Ball bearing (C)11053280grey-20150

40.88 €

1 7 Days 16180.01 to 140.00-10085125Ball bearing (C)11053880dark grey-20100

38.75 €

1 7 Days 155140.01 to 220.00Conductivity10085125Ball bearing (C)130622100dark grey-20200

54.63 €

1 7 Days 11080.01 to 140.00-1008580Ball bearing (C)130634100dark grey-20130

41.38 €

1 7 Days 110140.01 to 220.00-14011080Ball bearing (C)130728100dark grey-20200

57.26 €

1 7 Days 11080.01 to 140.00Conductivity14011080Ball bearing (C)130732100dark grey-20130

37.95 €

1 5 Days 136220.01 to 320.00-10085100Ball bearing (C)155736125dark grey-20250

58.85 €

1 7 Days 136140.01 to 220.00Conductivity10085100Ball bearing (C)155736125dark grey-20160

45.38 €

1 7 Days 136220.01 to 320.00-140110100Ball bearing (C)155864125dark grey-20250

66.28 €

1 7 Days 136140.01 to 220.00Conductivity140110100Ball bearing (C)155873125dark grey-20160

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Wheel Width B(mm) 32
Material (details) Tread material: Polyurethane, Wheel body material: high-quality nylon 6 Material Polyurethane Product type fixed castor
Wheel width(mm) 32 Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 94 Shore A Wheel body color silver grey Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 70

Tech Support