Light Duty Fixed Castor, BKPA-VPA Series

Light Duty Fixed Castor, BKPA-VPA Series
Light Duty Fixed Castor, with Top Plate Fitting, Wheel, with Solid Rubber Tyres, with Synthetic Rim, BKPA-VPA Series

Bracket: BKPA series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free

Wheel: VPA series

  • tyre: high-quality solid rubber, hardness 80 Shore A, colour grey, non-marking, non-staining
  • rim: high-quality nylon 6 or polypropylene in the electrically conductive version "-EL", impact resistant, colour black

Other features:

  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +60 °C, reduced load capacity over +30 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BKPA-VPA 80G
BKPA-VPA 80G-FA
BKPA-VPA 80K
BKPA-VPA 80K-EL
BKPA-VPA 80K-EL-FA
BKPA-VPA 80K-FA
BKPA-VPA 101G
BKPA-VPA 101G-FA
BKPA-VPA 101K
BKPA-VPA 101K-EL
BKPA-VPA 101K-EL-FA
BKPA-VPA 101K-FA
BKPA-VPA 125G
BKPA-VPA 125G-FA
BKPA-VPA 125K
BKPA-VPA 125K-EL
BKPA-VPA 125K-EL-FA
BKPA-VPA 125K-FA
BKPA-VPA 126G
BKPA-VPA 126G-FA
BKPA-VPA 126K
BKPA-VPA 126K-EL
BKPA-VPA 126K-EL-FA
BKPA-VPA 126K-FA
BKPA-VPA 150G
BKPA-VPA 150G-FA
BKPA-VPA 150K
BKPA-VPA 150K-EL
BKPA-VPA 150K-EL-FA
BKPA-VPA 150K-FA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Material (details) Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Non-staining Non-marking Load capacity at 3 km/h
(kg)

19.85 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type13035.01 to 80.00Conductivity10037plain boreTread material: Rubber, Wheel body material: high-quality nylon 61113808025greyyesyes80

24.90 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type13035.01 to 80.00Conductivity10037plain boreTread material: Rubber, Wheel body material: high-quality nylon 61113908025greyyesyes80

23.35 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type13035.01 to 80.00-10037Ball bearingTread material: Rubber, Wheel body material: high-quality nylon 61114248025greyyesyes80

28.16 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type13035.01 to 80.00-10037Ball bearingTread material: Rubber, Wheel body material: high-quality polypropylene1114568025blacknono60

33.22 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type13035.01 to 80.00Conductivity10037Ball bearingTread material: Rubber, Wheel body material: high-quality polypropylene1114288025blacknono60

28.40 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type13035.01 to 80.00Conductivity10037Ball bearingTread material: Rubber, Wheel body material: high-quality nylon 61114448025greyyesyes80

23.74 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type16180.01 to 140.00-12525plain boreTread material: Rubber, Wheel body material: high-quality nylon 613653210032greyyesyes110

29.57 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type16180.01 to 140.00-12525plain boreTread material: Rubber, Wheel body material: high-quality nylon 613655010032greyyesyes110

27.23 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type16180.01 to 140.00Conductivity12525Ball bearingTread material: Rubber, Wheel body material: high-quality nylon 613657410032greyyesyes110

34.03 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type16135.01 to 80.00Conductivity12525Ball bearingTread material: Rubber, Wheel body material: high-quality polypropylene13655710032blacknono80

39.86 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type16135.01 to 80.00-12525Ball bearingTread material: Rubber, Wheel body material: high-quality polypropylene13658210032blacknono80

33.07 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type16180.01 to 140.00-12532Ball bearingTread material: Rubber, Wheel body material: high-quality nylon 613661010032greyyesyes110

27.60 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type16180.01 to 140.00-12532plain boreTread material: Rubber, Wheel body material: high-quality nylon 616159712525greyyesyes100

33.45 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type16180.01 to 140.00-12532plain boreTread material: Rubber, Wheel body material: high-quality nylon 616165112525greyyesyes100

30.78 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type16180.01 to 140.00Conductivity12532Ball bearingTread material: Rubber, Wheel body material: high-quality nylon 616164212525greyyesyes100

38.20 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type16135.01 to 80.00Conductivity12532Ball bearingTread material: Rubber, Wheel body material: high-quality polypropylene16163012525blacknono75

44.03 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type16135.01 to 80.00-12532Ball bearingTread material: Rubber, Wheel body material: high-quality polypropylene16168212525blacknono75

36.61 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type18580.01 to 140.00-15030Ball bearingTread material: Rubber, Wheel body material: high-quality nylon 616169212525greyyesyes100

28.43 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type18580.01 to 140.00-15030plain boreTread material: Rubber, Wheel body material: high-quality nylon 616165612532greyyesyes120

34.28 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type18580.01 to 140.00-15030plain boreTread material: Rubber, Wheel body material: high-quality nylon 616168012532greyyesyes120

32.03 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type18580.01 to 140.00Conductivity15030Ball bearingTread material: Rubber, Wheel body material: high-quality nylon 616170612532greyyesyes120

40.07 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type18580.01 to 140.00Conductivity15030Ball bearingTread material: Rubber, Wheel body material: high-quality polypropylene16165212532blacknono95

45.90 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type18580.01 to 140.00-15030Ball bearingTread material: Rubber, Wheel body material: high-quality polypropylene16169012532blacknono95

37.87 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type11180.01 to 140.00-8025Ball bearingTread material: Rubber, Wheel body material: high-quality nylon 616178012532greyyesyes120

55.14 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type11180.01 to 140.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 618581415030greyyesyes110

62.56 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type11180.01 to 140.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 618589415030greyyesyes110

60.45 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type11180.01 to 140.00Conductivity8025Ball bearingTread material: Rubber, Wheel body material: high-quality nylon 618586615030greyyesyes110

80.00 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type11180.01 to 140.00Conductivity8025Ball bearingTread material: Rubber, Wheel body material: high-quality polypropylene18580415030blacknono100

87.45 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type11180.01 to 140.00-8025Ball bearingTread material: Rubber, Wheel body material: high-quality polypropylene18587615030blacknono100

67.90 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type13080.01 to 140.00-10037Ball bearingTread material: Rubber, Wheel body material: high-quality nylon 618593815030greyyesyes110

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Plate Length L(mm) 90 Plate Width W(mm) 66
Material Rubber Product type fixed castor Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 80 Shore A Wheel body color black
Tread hydrolysis-resistant no Rustproof no Maximum temperature resistance(°C) 60
Minimum temperature resistance(°C) -20

Tech Support