Pressed Steel Fixed Castor, BK-POES Series

Pressed Steel Fixed Castor, BK-POES Series
Pressed Steel Fixed Castor, Heavy Duty Design, with Top Plate Fitting, Wheel, with 'Blickle Softmotion' Soft Rubber Tyre, with Nylon Wheel Centre, Non-Marking, Grey, with Synthetic Thread Guard

Bracket: B series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free

Wheel: POES series

  • tyre: high-quality elastic solid rubber "Blickle SoftMotion", hardness 55 Shore A, colour grey, non-marking
  • wheel centre: high-quality nylon 6, impact resistant, colour black

Other features:

  • with synthetic thread guard, large
  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +80 °C, temporarily up to +100 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BK-POES 80KF-SG

Part Number
BK-POES 80KF-SG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

37.87 €

1 23 Days

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Mounting Height H(mm) 130 Load Range(daN) 80.01 to 140.00
Wheel Material Engineering Plastics Plate Length L(mm) 100 Plate Width W(mm) 85
Wheel Dia. D(mm) 100 Wheel Width B(mm) 32 Bearing type Ball bearing (C)
Material (details) Tread material: Rubber, Wheel body material: high-quality nylon 6 Material Rubber Product type fixed castor
Total height(mm) 110 Weight(g) 567 Wheel diameter(mm) 80
Wheel width(mm) 40 Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 55 Shore A Tread color grey Wheel body color black
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 80 Minimum temperature resistance(°C) -20
Load capacity at 4 km/h(kg) 110

This page is Pressed Steel Fixed Castor, BK-POES Series, part number BK-POES 80KF-SG.
You can find the detail information about specifications and dimensions on part number BK-POES 80KF-SG.

Tech Support