Wheel: POEV series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BK-POEV 100KA-1-FA
Part Number
|
---|
BK-POEV 100KA-1-FA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Non-staining | Non-marking | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
52.69 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 130 | 140.01 to 220.00 | - | 100 | 85 | 100 | 32 | Ball bearing (C) | 130 | 666 | 100 | 32 | black | no | no | -20 | 200 |
Loading...
Wheel Material | Engineering Plastics | Material (details) | Tread material: Rubber, Wheel body material: high-quality nylon 6 | Material | Rubber |
---|---|---|---|---|---|
Product type | fixed castor | Suitable for autoclaves | no | Mounting type | top plate |
Tread and tyre hardness | 65 Shore A | Wheel body color | black | Tread hydrolysis-resistant | no |
Rustproof | no | Maximum temperature resistance(°C) | 80 |
This page is Pressed Steel Fixed Castor, BK-POEV Series, part number BK-POEV 100KA-1-FA.
You can find the detail information about specifications and dimensions on part number BK-POEV 100KA-1-FA.
Configure
Basic Attributes
Caster Type
Wheel Characteristics
Type
Mounting Height H(mm)
Load Range(daN)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Tread color
Non-staining
Non-marking
Minimum temperature resistance(°C)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BK-POEV 100KA-1 |
BK-POEV 100KA-1-SB |
BK-POEV 100KA-1-SB-FA |
BK-POEV 100KA-1-SG |
BK-POEV 100KA-1-SG-FA |
BK-POEV 100KA-3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Non-staining | Non-marking | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
45.10 € | 1 | 5 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 130 | 140.01 to 220.00 | - | 100 | 85 | 100 | 32 | Ball bearing (C) | 130 | 614 | 100 | 32 | black | no | no | -20 | 200 | ||
47.99 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 130 | 140.01 to 220.00 | - | 100 | 85 | 100 | 32 | Ball bearing (C) | 130 | 614 | 100 | 32 | blue | yes | yes | -20 | 200 | ||
55.56 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 130 | 140.01 to 220.00 | - | 100 | 85 | 100 | 32 | Ball bearing (C) | 130 | 709 | 100 | 32 | blue | yes | yes | -20 | 200 | ||
46.70 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 130 | 140.01 to 220.00 | - | 100 | 85 | 100 | 32 | Ball bearing (C) | 130 | 594 | 100 | 32 | grey | yes | yes | -20 | 200 | ||
54.29 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 130 | 140.01 to 220.00 | - | 100 | 85 | 100 | 32 | Ball bearing (C) | 130 | 664 | 100 | 32 | grey | yes | yes | -20 | 200 | ||
47.73 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 130 | 140.01 to 220.00 | - | 140 | 110 | 100 | 32 | Ball bearing (C) | 130 | 732 | 100 | 32 | black | no | no | -20 | 200 |