Pressed Steel Fixed Castor, BK-POH Series

Pressed Steel Fixed Castor, BK-POH Series
Pressed Steel Fixed Castor, Heavy Duty Design, with Top Plate Fitting, Nylon Wheel, BK-POH Series

Bracket: BK series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free

Wheel: POH series

  • highly heat-resistant nylon, impact resistant, hardness 85 Shore D, colour natural

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +170 °C
  • oven temperature temporarily up to +200 °C, wheel temperature must not exceed +170 °C
  • Load capacity may be reduced in temperatures over +70 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BK-POH 102G-1
BK-POH 102HK-1
BK-POH 125G-1
BK-POH 125HK-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

41.43 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155220.01 to 320.00Heat Resistance12540plain bore13062610038300

61.45 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130220.01 to 320.00-10035Ball bearing13078510038300

39.55 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130320.01 to 485.00-10035plain bore15576112540350

67.67 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130320.01 to 485.00-10035Ball bearing15589412540350

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Plate Length L(mm) 100 Plate Width W(mm) 85
Product type fixed castor Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 85 Shore D Tread color natural Wheel body color natural
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 170 Minimum temperature resistance(°C) -25

Tech Support