Wheel: POW series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
BK-POW 100KF-1 |
BK-POW 100KF-3 |
BK-POW 125KF-1 |
BK-POW 125KF-3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Plate Length L (mm) | Plate Width W (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|
42.38 € | 1 | 7 Days | 100 | 85 | 130 | 704 | 100 | 200 | ||
45.01 € | 1 | 7 Days | 140 | 110 | 130 | 808 | 100 | 200 | ||
41.95 € | 1 | 7 Days | 100 | 85 | 155 | 846 | 125 | 220 | ||
49.39 € | 1 | 7 Days | 140 | 110 | 155 | 992 | 125 | 220 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Mounting Height H(mm) | 161 | Load Range(daN) | 140.01 to 220.00 |
---|---|---|---|---|---|
Wheel Material | Engineering Plastics | Wheel Dia. D(mm) | 125 | Wheel Width B(mm) | 32 |
Bearing type | Ball bearing (C) | Material (details) | Tread material: Synthetic, Wheel body material: high-quality nylon 6 | Material | Synthetic |
Product type | fixed castor | Wheel width(mm) | 35 | Suitable for autoclaves | no |
Mounting type | top plate | Tread and tyre hardness | 70 Shore D | Tread color | white |
Wheel body color | red | Tread hydrolysis-resistant | no | Non-staining | yes |
Rustproof | no | Non-marking | yes | Maximum temperature resistance(°C) | 80 |
Minimum temperature resistance(°C) | -20 |
Configure
Basic Attributes
Plate Length L(mm)
Plate Width W(mm)
Total height(mm)
Weight(g)
Wheel diameter(mm)
Load capacity at 4 km/h(kg)
Type
Filter by standard shipping days
Optional Attributes