Wheel: VPA series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BKPXA-VPA 126G
Part Number
|
---|
BKPXA-VPA 126G |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Wheel Dia. D (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 3 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
63.67 € | 1 | 7 Days | 158 | 80.01 to 140.00 | Conductivity | 125 | 161 | 640 | 125 | 32 | 120 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Engineering Plastics | Plate Length L(mm) | 90 |
---|---|---|---|---|---|
Plate Width W(mm) | 66 | Wheel Width B(mm) | 32 | Bearing type | plain bore |
Material (details) | Tread material: Rubber, Wheel body material: high-quality nylon 6 | Material | Rubber | Product type | fixed castor |
Suitable for autoclaves | no | Mounting type | top plate | Tread and tyre hardness | 80 Shore A |
Tread color | grey | Wheel body color | black | Tread hydrolysis-resistant | no |
Non-staining | yes | Rustproof | yes | Non-marking | yes |
Maximum temperature resistance(°C) | 60 | Minimum temperature resistance(°C) | -20 |
This page is Stainless Steel Light Duty Fixed Castor, BKPXA-VPA Series, part number BKPXA-VPA 126G.
You can find the detail information about specifications and dimensions on part number BKPXA-VPA 126G.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Characteristics
Wheel Dia. D(mm)
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Load capacity at 3 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BKPXA-VPA 101G |
BKPXA-VPA 125G |
BKPXA-VPA 80G |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Wheel Dia. D (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 3 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
52.07 € | 1 | 7 Days | 158 | 80.01 to 140.00 | - | 125 | 136 | 504 | 100 | 32 | 110 | ||
62.84 € | 1 | 7 Days | 158 | 80.01 to 140.00 | - | 125 | 161 | 580 | 125 | 25 | 100 | ||
46.00 € | 1 | 7 Days | 108 | 35.01 to 80.00 | - | 80 | 111 | 352 | 80 | 25 | 80 |