Stainless Steel Light Duty Fixed Castor, BKPXA-VPA Series (BKPXA-VPA 80G)

Stainless Steel Light Duty Fixed Castor, BKPXA-VPA Series BKPXA-VPA 80G

Product Details:

Manufacturer part number: BKPXA-VPA 80G

Brand: BLICKLE

Price: 46.00

Delivery time: 7 Days


Technical Data:

Mounting Height H: 108 mm

Load Range: 35.01 to 80.00 daN

Wheel Characteristics: -

Wheel Dia. D: 80 mm

Total height: 111 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BKPXA-VPA 80G

Part Number
BKPXA-VPA 80G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 3 km/h
(kg)

46.00 €

1 7 Days 10835.01 to 80.00-80111352802580

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Plate Length L(mm) 90
Plate Width W(mm) 66 Wheel Width B(mm) 32 Bearing type plain bore
Material (details) Tread material: Rubber, Wheel body material: high-quality nylon 6 Material Rubber Product type fixed castor
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 80 Shore A
Tread color grey Wheel body color black Tread hydrolysis-resistant no
Non-staining yes Rustproof yes Non-marking yes
Maximum temperature resistance(°C) 60 Minimum temperature resistance(°C) -20

This page is Stainless Steel Light Duty Fixed Castor, BKPXA-VPA Series, part number BKPXA-VPA 80G.
You can find the detail information about specifications and dimensions on part number BKPXA-VPA 80G.

Variation of this product

Part Number
BKPXA-VPA 101G
BKPXA-VPA 125G
BKPXA-VPA 126G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 3 km/h
(kg)

52.07 €

1 7 Days 15880.01 to 140.00-12513650410032110

62.84 €

1 7 Days 15880.01 to 140.00-12516158012525100

63.67 €

1 7 Days 15880.01 to 140.00Conductivity12516164012532120

Tech Support