Light Duty Fixed Castor, BKRA-PATH Series

Light Duty Fixed Castor, BKRA-PATH Series
Light Duty Fixed Castor, with Bolt Hole Wheel, with Thermoplastic Polyurethane Tread, with Nylon Wheel Centre

Bracket: BKRA series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free

Wheel: PATH series

  • tread: high-quality thermoplastic polyurethane (TPU), hardness 94 Shore A, colour dark grey, non-marking, non-staining
  • wheel centre: high-quality nylon 6, impact resistant, colour silver grey

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BKRA-PATH 80G
BKRA-PATH 80KF
BKRA-PATH 80KF-ELS
BKRA-PATH 101G
BKRA-PATH 101KF
BKRA-PATH 101KF-ELS
BKRA-PATH 126G
BKRA-PATH 126KF
BKRA-PATH 126KF-ELS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Minimum temperature resistance
(°C)
Load capacity at 3 km/h
(kg)

19.05 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type182-15032plain bore10830080-25120

23.25 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type108-8032Ball bearing (C)10834980-20120

36.74 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type133-10032Ball bearing (C)10834880-20100

22.18 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type108-8032plain bore133372100-25120

29.00 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type108Conductivity8032Ball bearing (C)133424100-20120

45.98 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type133-10032Ball bearing (C)133433100-20120

30.31 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type133-10030plain bore158462125-25120

32.85 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type158-12532Ball bearing (C)158507125-20120

54.85 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type158-12530Ball bearing (C)158538125-20120

Loading...

  1. 1

Basic information

Load Range(daN) 80.01 to 140.00 Wheel Material Engineering Plastics Material (details) Tread material: Polyurethane, Wheel body material: high-quality nylon 6
Material Polyurethane Product type fixed castor Wheel width(mm) 32
Suitable for autoclaves no Mounting type bolt hole Tread and tyre hardness 94 Shore A
Tread color dark grey Wheel body color silver grey Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 70

Tech Support