Wheel: POA series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BKRA-POA 125K
Part Number
|
---|
BKRA-POA 125K |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Wheel Characteristics | Wheel Dia. D (mm) | Bearing type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Minimum temperature resistance (°C) | Load capacity at 3 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.23 € | 1 | 7 Days | 133 | - | 100 | Ball bearing (C) | 158 | 436 | 125 | 30 | -20 | 120 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Load Range(daN) | 80.01 to 140.00 | Wheel Material | Engineering Plastics |
---|---|---|---|---|---|
Wheel Width B(mm) | 32 | Material (details) | Tread material: Synthetic, Wheel body material: high-quality nylon 6 | Material | Synthetic |
Product type | fixed castor | Suitable for autoclaves | no | Mounting type | bolt hole |
Tread and tyre hardness | 70 Shore D | Tread color | black | Wheel body color | black |
Tread hydrolysis-resistant | no | Non-staining | yes | Rustproof | no |
Non-marking | yes | Maximum temperature resistance(°C) | 80 |
This page is Light Duty Fixed Castor, BKRA-POA Series, part number BKRA-POA 125K.
You can find the detail information about specifications and dimensions on part number BKRA-POA 125K.
Configure
Basic Attributes
Wheel Characteristics
Type
Mounting Height H(mm)
Wheel Dia. D(mm)
Bearing type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Minimum temperature resistance(°C)
Load capacity at 3 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BKRA-POA 100G |
BKRA-POA 100K |
BKRA-POA 125G |
BKRA-POA 150G |
BKRA-POA 80G |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Wheel Characteristics | Wheel Dia. D (mm) | Bearing type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Minimum temperature resistance (°C) | Load capacity at 3 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.70 € | 1 | 7 Days | 158 | - | 125 | plain bore | 133 | 313 | 100 | 32 | -25 | 120 | ||
26.45 € | 1 | 7 Days | 133 | - | 100 | Ball bearing (C) | 133 | 371 | 100 | 30 | -20 | 120 | ||
21.05 € | 1 | 7 Days | 133 | Conductivity | 100 | plain bore | 158 | 376 | 125 | 32 | -25 | 120 | ||
29.62 € | 1 | 7 Days | 133 | Conductivity | 100 | plain bore | 182 | 488 | 150 | 32 | -25 | 110 | ||
14.32 € | 1 | 7 Days | 158 | - | 125 | plain bore | 108 | 270 | 80 | 32 | -25 | 120 |