Light Duty Fixed Castor, BKRA-POES Series (BKRA-POES 102KF-SG)

Light Duty Fixed Castor, BKRA-POES Series BKRA-POES 102KF-SG

Product Details:

Manufacturer part number: BKRA-POES 102KF-SG

Brand: BLICKLE

Price: 37.37

Delivery time: 7 Days


Technical Data:

Wheel Characteristics: Conductivity

Total height: 133 mm

Weight: 428 g

Wheel diameter: 100 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BKRA-POES 102KF-SG

Part Number
BKRA-POES 102KF-SG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel Characteristics Total height
(mm)
Weight
(g)
Wheel diameter
(mm)

37.37 €

1 7 Days Conductivity133428100

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Mounting Height H(mm) 158 Load Range(daN) 80.01 to 140.00
Wheel Material Engineering Plastics Wheel Dia. D(mm) 125 Wheel Width B(mm) 32
Bearing type Ball bearing (C) Material (details) Tread material: Rubber, Wheel body material: high-quality nylon 6 Material Rubber
Product type fixed castor Wheel width(mm) 32 Suitable for autoclaves no
Mounting type bolt hole Tread and tyre hardness 55 Shore A Tread color grey
Wheel body color black Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 80
Minimum temperature resistance(°C) -20 Load capacity at 3 km/h(kg) 120

This page is Light Duty Fixed Castor, BKRA-POES Series, part number BKRA-POES 102KF-SG.
You can find the detail information about specifications and dimensions on part number BKRA-POES 102KF-SG.

Variation of this product

Part Number
BKRA-POES 127KF-SG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel Characteristics Total height
(mm)
Weight
(g)
Wheel diameter
(mm)

41.65 €

1 7 Days -158525125

Tech Support