Wheel: TPA series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BKRA-TPA 80KF-ELS
Part Number
|
---|
BKRA-TPA 80KF-ELS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel body color | Load capacity at 3 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.61 € | 1 | 7 Days | 158 | 35.01 to 80.00 | - | 125 | 25 | Ball bearing (C) | 108 | 326 | 80 | black | 65 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Engineering Plastics | Material (details) | Tread material: Rubber, Wheel body material: high-quality polypropylene |
---|---|---|---|---|---|
Material | Rubber | Product type | fixed castor | Wheel width(mm) | 32 |
Suitable for autoclaves | no | Mounting type | bolt hole | Tread and tyre hardness | 85 Shore A |
Tread color | grey | Tread hydrolysis-resistant | no | Non-staining | no |
Rustproof | no | Non-marking | yes | Maximum temperature resistance(°C) | 60 |
Minimum temperature resistance(°C) | -20 |
This page is Light Duty Fixed Castor, BKRA-TPA Series, part number BKRA-TPA 80KF-ELS.
You can find the detail information about specifications and dimensions on part number BKRA-TPA 80KF-ELS.
Configure
Basic Attributes
Wheel Characteristics
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel body color
Load capacity at 3 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BKRA-TPA 101G |
BKRA-TPA 101G-ELS |
BKRA-TPA 101KF |
BKRA-TPA 101KF-ELS |
BKRA-TPA 126G |
BKRA-TPA 126G-ELS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel body color | Load capacity at 3 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.27 € | 1 | 7 Days | 158 | 80.01 to 140.00 | Conductivity | 125 | 32 | plain bore | 133 | 336 | 100 | silver grey | 110 | ||
27.91 € | 1 | 7 Days | 108 | 35.01 to 80.00 | - | 80 | 32 | plain bore | 133 | 346 | 100 | black | 70 | ||
23.68 € | 1 | 5 Days | 108 | 80.01 to 140.00 | Conductivity | 80 | 32 | Ball bearing (C) | 133 | 385 | 100 | silver grey | 110 | ||
34.32 € | 1 | 7 Days | 108 | 35.01 to 80.00 | - | 80 | 32 | Ball bearing (C) | 133 | 394 | 100 | black | 70 | ||
20.17 € | 1 | 5 Days | 108 | 80.01 to 140.00 | Conductivity | 80 | 32 | plain bore | 158 | 411 | 125 | silver grey | 120 | ||
31.25 € | 1 | 7 Days | 133 | 35.01 to 80.00 | - | 100 | 32 | plain bore | 158 | 429 | 125 | black | 80 |