Wheel: TPA series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BKRA-TPA 126KF
Part Number
|
---|
BKRA-TPA 126KF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel body color | Load capacity at 3 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.49 € | 1 | 5 Days | 133 | 80.01 to 140.00 | - | 100 | 32 | Ball bearing (C) | 158 | 461 | 125 | silver grey | 120 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Engineering Plastics | Material (details) | Tread material: Rubber, Wheel body material: high-quality polypropylene |
---|---|---|---|---|---|
Material | Rubber | Product type | fixed castor | Wheel width(mm) | 32 |
Suitable for autoclaves | no | Mounting type | bolt hole | Tread and tyre hardness | 85 Shore A |
Tread color | grey | Tread hydrolysis-resistant | no | Non-staining | no |
Rustproof | no | Non-marking | yes | Maximum temperature resistance(°C) | 60 |
Minimum temperature resistance(°C) | -20 |
This page is Light Duty Fixed Castor, BKRA-TPA Series, part number BKRA-TPA 126KF.
You can find the detail information about specifications and dimensions on part number BKRA-TPA 126KF.
Configure
Basic Attributes
Wheel Characteristics
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel body color
Load capacity at 3 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BKRA-TPA 101KF-ELS |
BKRA-TPA 126G |
BKRA-TPA 126G-ELS |
BKRA-TPA 126KF-ELS |
BKRA-TPA 80G |
BKRA-TPA 80G-ELS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel body color | Load capacity at 3 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.32 € | 1 | 7 Days | 108 | 35.01 to 80.00 | - | 80 | 32 | Ball bearing (C) | 133 | 394 | 100 | black | 70 | ||
20.17 € | 1 | 5 Days | 108 | 80.01 to 140.00 | Conductivity | 80 | 32 | plain bore | 158 | 411 | 125 | silver grey | 120 | ||
31.25 € | 1 | 7 Days | 133 | 35.01 to 80.00 | - | 100 | 32 | plain bore | 158 | 429 | 125 | black | 80 | ||
37.57 € | 1 | 7 Days | 133 | 35.01 to 80.00 | - | 100 | 32 | Ball bearing (C) | 158 | 474 | 125 | black | 80 | ||
15.21 € | 1 | 5 Days | 133 | 80.01 to 140.00 | Conductivity | 100 | 32 | plain bore | 108 | 274 | 80 | silver grey | 100 | ||
23.03 € | 1 | 7 Days | 133 | 35.01 to 80.00 | Conductivity | 100 | 32 | plain bore | 108 | 289 | 80 | black | 65 |