Light Duty Fixed Castor, BKRA-VPA Series

Light Duty Fixed Castor, BKRA-VPA Series
Light Duty Fixed Castor, with Bolt Hole, Wheel, with Solid Rubber Tyres, with Synthetic Rim, BKRA-VPA Series

Bracket: BKRA series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free

Wheel: VPA series

  • tyre: high-quality solid rubber, hardness 80 Shore A, colour grey, non-marking, non-staining
  • rim: high-quality nylon 6 or polypropylene in the electrically conductive version "-EL", impact resistant, colour black

Other features:

  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +60 °C, reduced load capacity over +30 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BKRA-VPA 80G
BKRA-VPA 80G-FA
BKRA-VPA 80K
BKRA-VPA 80K-EL
BKRA-VPA 80K-EL-FA
BKRA-VPA 80K-FA
BKRA-VPA 101G
BKRA-VPA 101G-FA
BKRA-VPA 101K
BKRA-VPA 101K-EL
BKRA-VPA 101K-EL-FA
BKRA-VPA 101K-FA
BKRA-VPA 125G
BKRA-VPA 125G-FA
BKRA-VPA 125K
BKRA-VPA 125K-EL
BKRA-VPA 125K-EL-FA
BKRA-VPA 125K-FA
BKRA-VPA 126G
BKRA-VPA 126G-FA
BKRA-VPA 126K
BKRA-VPA 126K-EL
BKRA-VPA 126K-EL-FA
BKRA-VPA 126K-FA
BKRA-VPA 150G
BKRA-VPA 150G-FA
BKRA-VPA 150K
BKRA-VPA 150K-EL
BKRA-VPA 150K-EL-FA
BKRA-VPA 150K-FA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Material (details) Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Non-staining Non-marking Load capacity at 3 km/h
(kg)

16.58 €

1 7 Days 13035.01 to 80.00-10030plain boreTread material: Rubber, Wheel body material: high-quality nylon 61082998025greyyesyes80

21.62 €

1 7 Days 13035.01 to 80.00-10030plain boreTread material: Rubber, Wheel body material: high-quality nylon 61083178025greyyesyes80

20.24 €

1 5 Days 13035.01 to 80.00-10030Ball bearingTread material: Rubber, Wheel body material: high-quality nylon 61083538025greyyesyes80

25.03 €

1 7 Days 13035.01 to 80.00-10030Ball bearingTread material: Rubber, Wheel body material: high-quality polypropylene1083348025blacknono60

30.08 €

1 7 Days 13035.01 to 80.00-10030Ball bearingTread material: Rubber, Wheel body material: high-quality polypropylene1083478025blacknono60

25.28 €

1 7 Days 13035.01 to 80.00-10030Ball bearingTread material: Rubber, Wheel body material: high-quality nylon 61083628025greyyesyes80

20.81 €

1 7 Days 15880.01 to 140.00-12525plain boreTread material: Rubber, Wheel body material: high-quality nylon 613343610032greyyesyes110

26.65 €

1 7 Days 15880.01 to 140.00-12525plain boreTread material: Rubber, Wheel body material: high-quality nylon 613346210032greyyesyes110

24.45 €

1 5 Days 15880.01 to 140.00Conductivity12525Ball bearingTread material: Rubber, Wheel body material: high-quality nylon 613349410032greyyesyes110

31.25 €

1 7 Days 15835.01 to 80.00Conductivity12525Ball bearingTread material: Rubber, Wheel body material: high-quality polypropylene13345210032blacknono80

37.08 €

1 7 Days 15835.01 to 80.00-12525Ball bearingTread material: Rubber, Wheel body material: high-quality polypropylene13348510032blacknono80

30.30 €

1 7 Days 15880.01 to 140.00-12532Ball bearingTread material: Rubber, Wheel body material: high-quality nylon 613350810032greyyesyes110

24.92 €

1 7 Days 15880.01 to 140.00-12532plain boreTread material: Rubber, Wheel body material: high-quality nylon 615849012525greyyesyes100

30.75 €

1 7 Days 15880.01 to 140.00-12532plain boreTread material: Rubber, Wheel body material: high-quality nylon 615853512525greyyesyes100

28.23 €

1 7 Days 15880.01 to 140.00Conductivity12532Ball bearingTread material: Rubber, Wheel body material: high-quality nylon 615854112525greyyesyes100

35.65 €

1 7 Days 15835.01 to 80.00Conductivity12532Ball bearingTread material: Rubber, Wheel body material: high-quality polypropylene15850012525blacknono75

41.48 €

1 7 Days 15835.01 to 80.00-12532Ball bearingTread material: Rubber, Wheel body material: high-quality polypropylene15854912525blacknono75

34.06 €

1 7 Days 18280.01 to 140.00-15030Ball bearingTread material: Rubber, Wheel body material: high-quality nylon 615858412525greyyesyes100

25.75 €

1 7 Days 18280.01 to 140.00-15030plain boreTread material: Rubber, Wheel body material: high-quality nylon 615855212532greyyesyes120

31.58 €

1 7 Days 18280.01 to 140.00-15030plain boreTread material: Rubber, Wheel body material: high-quality nylon 615854012532greyyesyes120

29.48 €

1 7 Days 18280.01 to 140.00Conductivity15030Ball bearingTread material: Rubber, Wheel body material: high-quality nylon 615857712532greyyesyes120

37.52 €

1 7 Days 18280.01 to 140.00Conductivity15030Ball bearingTread material: Rubber, Wheel body material: high-quality polypropylene15855112532blacknono95

43.35 €

1 7 Days 18280.01 to 140.00-15030Ball bearingTread material: Rubber, Wheel body material: high-quality polypropylene15861012532blacknono95

35.32 €

1 7 Days 10880.01 to 140.00-8025Ball bearingTread material: Rubber, Wheel body material: high-quality nylon 615864512532greyyesyes120

37.80 €

1 7 Days 10880.01 to 140.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 618267815030greyyesyes110

45.25 €

1 7 Days 10880.01 to 140.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 618276415030greyyesyes110

43.27 €

1 7 Days 10880.01 to 140.00Conductivity8025Ball bearingTread material: Rubber, Wheel body material: high-quality nylon 618272415030greyyesyes110

62.81 €

1 7 Days 10880.01 to 140.00Conductivity8025Ball bearingTread material: Rubber, Wheel body material: high-quality polypropylene18266115030blacknono100

70.27 €

1 7 Days 10880.01 to 140.00-8025Ball bearingTread material: Rubber, Wheel body material: high-quality polypropylene18275315030blacknono100

50.71 €

1 7 Days 13080.01 to 140.00-10030Ball bearingTread material: Rubber, Wheel body material: high-quality nylon 618285015030greyyesyes110

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Material Rubber
Product type fixed castor Suitable for autoclaves no Mounting type bolt hole
Tread and tyre hardness 80 Shore A Wheel body color black Tread hydrolysis-resistant no
Rustproof no Maximum temperature resistance(°C) 60 Minimum temperature resistance(°C) -20

Tech Support