Pressed Steel Fixed Castor, BK-RD Series

Pressed Steel Fixed Castor, BK-RD Series
Pressed Steel Fixed Castor, Heavy Duty Design, with Top Plate Fitting, Wheel, with 'Blickle Comfort' Two-Component Solid Rubber Tyres, with Pressed Steel Rim, BK-RD Series

Bracket: BK series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free

Wheel: RD series

  • tyre: two-component solid rubber "Blickle Comfort", hardness 56 Shore A, colour grey
  • rim: pressed steel, strong rim structure with tubular steel hub, bolted or pressed, zinc-plated, blue-passivated, Cr6-free

Other features:

  • chemical resistance to many aggressive substances, except oils
  • operating temperature: -25 °C to +80 °C, reduced load capacity over +60 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BK-RD 100R-1
BK-RD 100R-1-FA
BK-RD 100R-1-VLI
BK-RD 100R-1-VLI-FA
BK-RD 100R-3
BK-RD 100R-3-FA
BK-RD 100R-3-VLI
BK-RD 100R-3-VLI-FA
BK-RD 125R-1
BK-RD 125R-1-FA
BK-RD 125R-1-VLI
BK-RD 125R-1-VLI-FA
BK-RD 125R-3
BK-RD 125R-3-FA
BK-RD 125R-3-VLI
BK-RD 125R-3-VLI-FA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread and tyre hardness Tread color Non-staining Non-marking Load capacity at 4 km/h
(kg)

42.06 €

1 5 Days 130-10085100301308201003065 Shore Ablacknono100

49.65 €

1 7 Days 155-10085125381308501003065 Shore Ablacknono100

47.78 €

1 7 Days 155-10085125381308221003056 Shore Agreyyesyes100

55.37 €

1 7 Days 155-10085125381308641003056 Shore Agreyyesyes100

44.70 €

1 7 Days 155-140110125381309251003065 Shore Ablacknono100

52.28 €

1 7 Days 155-140110125381308601003065 Shore Ablacknono100

50.42 €

1 7 Days 155-140110125381309511003056 Shore Agreyyesyes100

58.00 €

1 23 Days 155-140110125381309801003056 Shore Agreyyesyes100

44.12 €

1 5 Days 155-100851253815510441253865 Shore Ablacknono120

51.70 €

1 7 Days 133-100851003215510881253865 Shore Ablacknono120

51.75 €

1 7 Days 133-100851003215510581253856 Shore Agreyyesyes120

59.33 €

1 7 Days 133Conductivity100851003215511281253856 Shore Agreyyesyes120

51.56 €

1 7 Days 158-1401101253215511741253865 Shore Ablacknono120

59.15 €

1 7 Days 158-1401101253215512181253865 Shore Ablacknono120

59.18 €

1 7 Days 158Conductivity1401101253215512001253856 Shore Agreyyesyes120

66.77 €

1 7 Days 108-140110803215512431253856 Shore Agreyyesyes120

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Load Range(daN) 80.01 to 140.00 Wheel Material Steel
Bearing type roller bearing Material (details) Tread material: Rubber, Wheel body material: pressed steel Material Rubber
Product type fixed castor Suitable for autoclaves no Mounting type top plate
Tread hydrolysis-resistant no Rustproof no Maximum temperature resistance(°C) 80
Minimum temperature resistance(°C) -25

Tech Support