Stainless Steel Light Duty Fixed Castor, BKRXA-PO Series

Stainless Steel Light Duty Fixed Castor, BKRXA-PO Series
Stainless Steel Light Duty Fixed Castor, with Bolt Hole, Nylon Wheel, BKRXA-PO Series

Bracket: BKRXA series

  • high-quality chromium-nickel steel (1.4301/AISI 304), stainless steel, vibration-ground finishing
  • all parts including axle material are corrosion-resistant

Wheel: PO series

  • high-quality nylon 6, impact resistant, hardness 70 Shore D, colour natural white

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +80 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BKRXA-PO 80G
BKRXA-PO 101G
BKRXA-PO 126G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel Characteristics Total height
(mm)
Weight
(g)
Wheel diameter
(mm)

33.65 €

1 7 Days -10825980

36.23 €

1 7 Days -133294100

46.44 €

1 7 Days Conductivity158360125

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Mounting Height H(mm) 158 Load Range(daN) 80.01 to 140.00
Wheel Material Engineering Plastics Wheel Dia. D(mm) 125 Wheel Width B(mm) 32
Bearing type plain bore Material (details) Tread material: Synthetic, Wheel body material: high-quality nylon 6 Material Synthetic
Product type fixed castor Wheel width(mm) 32 Suitable for autoclaves no
Mounting type bolt hole Tread and tyre hardness 70 Shore D Tread color natural white
Wheel body color natural white Tread hydrolysis-resistant no Non-staining yes
Rustproof yes Non-marking yes Maximum temperature resistance(°C) 80
Minimum temperature resistance(°C) -25 Load capacity at 3 km/h(kg) 120

Tech Support